Single-Flanged Guide Rollers (Double Bearings) (GRL-2-L)

Caution
Product Description
Single-flanged guide rollers.
[Features]
· Medium-duty rollers ideal for various sliding doors or carriers.
· Available in medium- or heavy-duty specifications.
· This product can accept a polished steel bar that is available commercially.
· The main body is made of steel or plastic.
[Applications]
· Various types of sliding doors.
· A roller for carriers.
Medium-Duty Guide Rollers Specifications
GRL-J2-L (body: polyacetal, black, bearing / retaining ring: steel)

GRL-J2-L external appearance

GRL-J2-L dimensional drawing
| Type | Do | D | L1 | L | d | d1 | d2 | A | B | Bearing No. | Applicable Roller Screws | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| GRL-J2-L | 30 | 30 | 22 | 14 | 18 | 6 | 17 | 13 | 3 | 12 | 606ZZ × 2 | RLB0612 |
| 40 | 40 | 30 | 18.5 | 23 | 8 | 22 | 18 | 4.5 | 14 | 608ZZ × 2 | RLB0814 | |
| 50 | 50 | 36 | 22.5 | 27 | 10 | 26 | 22 | 5.5 | 16 | 6000ZZ × 2 | RLB1016 | |
| Bearing No. | Basic Dynamic Rated Load Cr(N) | Basic Static Rated Load Cor(N) |
|---|---|---|
| 606ZZ × 2 | 3,660 | 1,360 |
| 608ZZ × 2 | 5,340 | 2,200 |
| 6000ZZ × 2 | 7,370 | 3,190 |
Technical data (rated load of bearing)
GRL-J-L (Body: polyacetal, black, bearing / retaining ring: steel)

GRL-J-L external appearance

GRL-J2-L dimensional drawing
| Type | Do | D | L1 | L | d | d1 | d2 | A | B | Bearing No. | Compatible Roller Pins | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| GRL-J-L | 30 | 30 | 22 | 8.5 | 12 | 6 | 17 | 13 | 3 | 6 | 606ZZ | - | RLP0606 | RLP06E | RLP06S |
| 40 | 40 | 30 | 11.5 | 16 | 8 | 22 | 18 | 4.5 | 7 | 608ZZ | RLP0807F | RLP0807 | RLP08E | RLP08S | |
| 50 | 50 | 36 | 14.5 | 19 | 10 | 26 | 22 | 5.5 | 8 | 6000ZZ | RLP1008F | RLP1008 | RLP10E | RLP10S | |
| Bearing No. | Basic Dynamic Rated Load Cr(N) | Basic Static Rated Load Cor(N) |
|---|---|---|
| 606ZZ | 2,260 | 840 |
| 608ZZ | 3,300 | 1,360 |
| 6000ZZ | 4,550 | 1,970 |
Technical data (rated load of bearing)