(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Y groove guide rollers.
[Features]
· Heavy-duty.
· This product can accept a polished steel bar that is available commercially.
[Applications]
· Various types of sliding doors.
· A roller for carriers.
Main body: S45C, electroless nickel plating
Bearing / retaining ring: steel
GRL-S2-Y external appearance
GRL-S2-Y dimensional drawing
Part Number | D0 | min. | max. | D2 | L | d | d1 | d2 | L1 | A | B | Bearing No. | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
D1 | R1 | D1 | R1 | |||||||||||
GRL50S2-Y | 50 | 14 | 26.2 | 20 | 30.3 | 32 | 27 | 10 | 26 | 22 | 18.1 | 5.5 | 16 | 6000ZZ × 2 |
GRL60S2-Y | 60 | 16 | 30.5 | 25 | 36.6 | 38 | 33 | 12 | 32 | 26 | 22.5 | 6.5 | 20 | 6201ZZ × 2 |
GRL70S2-Y | 70 | 22 | 36.1 | 38 | 47.0 | 41 | 39 | 15 | 35 | 29 | 30.1 | 8.5 | 22 | 6202ZZ × 2 |
Part Number | Mass (g) | Applicable Roller Screws |
---|---|---|
GRL50S2-Y | 260 | RLB1016 |
GRL60S2-Y | 450 | RLB1220 |
GRL70S2-Y | 670 | RLB1522 |
Note: D1 and R1 dimensions are the dimensions when using a commercially available polished round steel bar.
Bearing No. | Basic Dynamic Rated Load Cr(N) | Basic Static Rated Load Cor(N) |
---|---|---|
6000ZZ × 2 | 7,370 | 3,190 |
6201ZZ × 3 | 11,010 | 4,940 |
6202ZZ × 4 | 12,390 | 5,990 |
Technical data (rated load of bearing)
Part Number |
---|
GRL70S2-Y |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | O.D. (Ø) | Bottom Dia. (Ø) | Roller Width (mm) | L1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,772.18 | GUIDE ROLLERS | 1 Piece(s) | Same day | 10 | 70 | 41 | 39 | 30.1 |
Loading...
Shaft Type | No axis (round hole) | Roller Type | Y-Shaped | Bearing | Double |
---|---|---|---|---|---|
Bearing Material | Steel | Roller Material | Steel | Lining Material | Without lining |
Surface Treatment | Electroless Nickel Plating | Properties | 1 |
Please check the type/dimensions/specifications of the part GRL70S2-Y in the Y Groove Guide Rollers (Double Bearings) (GRL-S2-Y) series.
Part Number |
---|
GRL50S2-Y |
GRL60S2-Y |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | O.D. (Ø) | Bottom Dia. (Ø) | Roller Width (mm) | L1 (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,325.69 | 1 Piece(s) | 25 Day(s) | 10 | 50 | 32 | 27 | 18.1 | ||
฿ 1,467.13 | 1 Piece(s) | 5 Day(s) | 10 | 60 | 38 | 33 | 22.5 |
How can we improve?
How can we improve?