Double-Flanged Guide Rollers (Double Bearings) (GRL-S2-H)

Brand :
IMAO

Caution

    Product Description

    Guide rollers for square rails.
    [Features]
    · Ideal as rollers for various sliding doors and carriers.
    · Heavy-duty.
    · This product can accept a polished square steel bar that is available commercially.
    · Guide rollers (double-flanged, double bearing) designed for heavy loads, ideal as rollers for sliding doors or carriers.
    [Applications]
    · Various types of sliding doors.
    · A roller for carriers.

    Heavy-Duty Guide Rollers

    Main Body: S45C, electroless nickel plating
    Bearing / retaining ring: steel

     
    Double-Flanged Guide Rollers (Double Bearings) (GRL-S2-H): related images

    GRL-S2-H external appearance

    Double-Flanged Guide Rollers (Double Bearings) (GRL-S2-H): related images

    GRL-S2-H external appearance

    Part NumberDoDTLdd1d2ABBearing
    No.
    Mass
    (g)
    Applicable
    Roller Screws
    GRL30S2-H3022101861713312606ZZ × 250RLB0612
    GRL40S2-H40301423822184.514608ZZ × 2125RLB0814
    GRL50S2-H503618271026225.5166000ZZ × 2215RLB1016
    GRL60S2-H604223331232266.5206201ZZ × 2350RLB1220
    GRL70S2-H704628391535298.5226202ZZ × 2510RLB1522
    Bearing
    No.
    Basic Dynamic Rated Load
    Cr(N)
    Basic Static Rated Load
    Cor(N)
    606ZZ × 23,6601,360
    608ZZ × 25,3402,200
    6000ZZ × 27,3703,190
    6201ZZ × 211,0104,940
    6202ZZ × 212,3905,990

    Technical data (rated load of bearing)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat