(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Guide rollers with a flat shape.
[Features]
· Medium-duty.
· This product can accept a polished steel bar that is available commercially.
· The main body is made of steel or plastic.
· Guide rollers designed for medium loads, ideal as rollers for sliding doors or carriers.
[Applications]
· Various types of sliding doors.
· A roller for carriers.
Part Number |
---|
GRL30S-F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Roller Material | O.D. (Ø) | Surface Treatment | Roller Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 612.00 ฿ 422.16 | GUIDE ROLLERS | 1 Piece(s) | Same day | 10 | [Steel] Steel | 22 | Electroless Nickel Plating | 12 |
Loading...
Shaft Type | No axis (round hole) | Roller Type | Type F | Bearing | Single |
---|---|---|---|---|---|
Bearing Material | Steel | Lining Material | Without lining | Properties | 1 |
Please check the type/dimensions/specifications of the part GRL30S-F in the Flat Guide Rollers (GRL-F) series.
Part Number |
---|
GRL30J-F |
GRL40J-F |
GRL40S-F |
GRL50J-F |
GRL50S-F |
GRL60J-F |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Roller Material | O.D. (Ø) | Surface Treatment | Roller Width (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 540.31 | 1 Piece(s) | Same day | 10 | [Plastic] Resin | 22 | No | 12 | ||
฿ 751.00 | 1 Piece(s) | 12 Day(s) | 10 | [Plastic] Resin | 30 | No | 16 | ||
฿ 703.00 | 1 Piece(s) | Same day | 10 | [Steel] Steel | 30 | Electroless Nickel Plating | 16 | ||
฿ 903.00 | 1 Piece(s) | 1 Day(s) | 10 | [Plastic] Resin | 36 | No | 19 | ||
฿ 863.00 | 1 Piece(s) | Same day | 10 | [Steel] Steel | 36 | Electroless Nickel Plating | 19 | ||
฿ 1,192.00 | 1 Piece(s) | Same day | 10 | [Plastic] Resin | 42 | No | 23 |
How can we improve?
How can we improve?