Urethane Roller (Light load type) (CTG-BR)

Caution
Product Description
Urethane rollers that run quietly.
[Features]
· Polyurethane guide rollers (flat type, single bearing) designed for light loads, ideal for sliding doors or carriers.
· Light-duty.
· The urethane body provides silent running.
· The urethane part and the special bearing are integrally molded for prevention of separation.
· The urethane part is single-layered for guide rollers with an O.D. of 20 to 35 mm, and double-layered for those with an O.D. of 40 to 80 mm.
[Applications]
· Ideal as rollers for various sliding doors and carriers.
Light-Duty, Runs Quietly

CTG-BR (Non-Collar) external appearance

CTG-BR-D (Double-Collar) external appearance

CTG-BR (Non-Collar) dimensional drawing

CTG-BR-D (Double-Collar) dimensional drawing
CTG-BR (Non-Collar)
| Part Number | D | L | d | D1 | B | Bearing No. | Mass (g) | Compatible Roller Pins | |
|---|---|---|---|---|---|---|---|---|---|
| CTG-BR20 | 20 | 8 | 6 | 0 -0.008 | 8.6 | 5 | 696-2RS | 5 | RLP0605 |
| CTG-BR25 | 25 | 9 | 10.3 | 6 | 626-2RS | 10 | RLP0606 | ||
| CTG-BR30 | 30 | 11 | 8 | 12 | 7 | 608-2RS | 17 | RLP0807 | |
| CTG-BR35 | 35 | 20 | |||||||
| CTG-BR40 | 40 | 12 | 10 | 14 | 8 | 6000-2RS | 30 | RLP1008 | |
| CTG-BR45 | 45 | 14 | 12 | 16.8 | 10 | 6201-2RS | 50 | RLP1210 | |
| CTG-BR50 | 50 | 56 | |||||||
| CTG-BR55 | 55 | 15 | 15 | 20 | 11 | 6202-2RS | 70 | RLP1511 | |
| CTG-BR60 | 60 | 77 | |||||||
| CTG-BR65 | 65 | 16 | 17 | 23 | 12 | 6203-2RS | 104 | RLP1712 | |
| CTG-BR70 | 70 | 113 | |||||||
| CTG-BR75 | 75 | 18 | 20 | 0 -0.01 | 27.6 | 14 | 6204-2RS | 164 | RLP2014 |
| CTG-BR80 | 80 | 176 | |||||||
CTG-BR-D (Double-Collar)
| Part Number | D | L | d | D1 | L1 | B | Special Bearing Type | Mass (g) | Compatible Roller Pins | |
|---|---|---|---|---|---|---|---|---|---|---|
| CTG-BR20D | 20 | 8 | 6 | 0 -0.02 | 8.6 | 11 | 5 | 696-2RS | 7 | RLP0611 |
| CTG-BR25D | 25 | 9 | 9.3 | 12 | 6 | 626-2RS | 12 | |||
| CTG-BR30D | 30 | 11 | 8 | 0 -0.04 | 12 | 15 | 7 | 608-2RS | 21 | RLP0813 |
| CTG-BR35D | 35 | 24 | ||||||||
| CTG-BR40D | 40 | 12 | 10 | 14 | 16 | 8 | 6000-2RS | 34 | RLP1016 | |
| CTG-BR45D | 45 | 14 | 12 | +0.005 -0.012 | 18.3 | 18 | 10 | 6201-2RS | 60 | RLP1216 |
| CTG-BR50D | 50 | 66 | ||||||||
| CTG-BR55D | 55 | 15 | 15 | 21.6 | 19 | 11 | 6202-2RS | 82 | RLP1517 | |
| CTG-BR60D | 60 | 90 | ||||||||
| CTG-BR65D | 65 | 16 | 17 | 24.6 | 20 | 12 | 6203-2RS | 120 | RLP1720 | |
| CTG-BR70D | 70 | 130 | ||||||||
| CTG-BR75D | 75 | 18 | 20 | 29.3 | 22 | 14 | 6204-2RS | 188 | RLP2018 | |
| CTG-BR80D | 80 | 199 | ||||||||