(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A stepped diamond pin for positioning parts. Main Body: Hardened and tempered and polished finish.
Basic Shape | Large Head | Introduction Side Cross Section Shape | Diamond | Introduction Side Tip Shape | Tapered |
---|---|---|---|---|---|
Introduction Side Shape | With Female Thread | Mounting Side Shape | Straight(Press Fit) | Surface Treatment | Polishing |
Heat Treatment | Quenching and Tempering | Material | Steel | Steel type | SK95 |
Tolerance of Introduction Side Outer Diameter | h6 | Tolerance of Mounted Side Outer Diameter | p6 |
Please check the type/dimensions/specifications of the part BJ723-14021 in the Diamond Pin (BJ723) series.
Part Number |
---|
BJ723-08021 |
BJ723-10021 |
BJ723-12021 |
BJ723-16021 |
BJ723-18021 |
BJ723-20021 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Introduction Side Outer Diameter (mm) | Mounted Side Outer Diameter (Ø) | Nominal of Thread M | Large head height H (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 598.61 | 1 Piece(s) | Same day | 10 | 8 | 5 | M3×0.5 | 9 | ||
฿ 636.59 | 1 Piece(s) | 5 Day(s) | 10 | 10 | 7 | M3×0.5 | 11 | ||
฿ 625.18 | 1 Piece(s) | Same day | 10 | 12 | 8 | M5×0.8 | 12 | ||
฿ 706.79 | 1 Piece(s) | 7 Day(s) | 10 | 16 | 12 | M5×0.8 | 14 | ||
฿ 827.68 | 1 Piece(s) | 7 Day(s) | 10 | 18 | 13 | M5×0.8 | 15 | ||
฿ 818.84 | 1 Piece(s) | 7 Day(s) | 10 | 20 | 14 | M5×0.8 | 15 |
How can we improve?
How can we improve?