(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Positioning part. A straight pin with high cost-effectiveness. Main Body: hardening and tempering, polishing finish
Part Number |
---|
BJ720-06001 |
BJ720-08001 |
BJ720-10001 |
BJ720-12001 |
BJ720-14001 |
BJ720-16001 |
BJ720-18001 |
BJ720-20001 |
BJ720-22001 |
BJ720-25001 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Introduction Side Outer Diameter (mm) | Mounted Side Outer Diameter (Ø) | Nominal of Thread M | Length L (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 242.89 | PINS | 1 Piece(s) | Same day | 10 | 6 | 6 | M3×0.5 | 20 | ||
฿ 243.45 | PINS | 1 Piece(s) | Same day | 10 | 8 | 8 | M3×0.5 | 25 | ||
฿ 286.75 | PINS | 1 Piece(s) | Same day | 10 | 10 | 10 | M3×0.5 | 30 | ||
฿ 330.89 | PINS | 1 Piece(s) | Same day | 10 | 12 | 12 | M5×0.8 | 34 | ||
฿ 424.17 | PINS | 1 Piece(s) | 15 Day(s) | 10 | 14 | 14 | M5×0.8 | 38 | ||
฿ 519.62 | PINS | 1 Piece(s) | 5 Day(s) | 10 | 16 | 16 | M5×0.8 | 42 | ||
฿ 478.93 | PINS | 1 Piece(s) | 15 Day(s) | 10 | 18 | 18 | M5×0.8 | 46 | ||
฿ 528.44 | PINS | 1 Piece(s) | 5 Day(s) | 10 | 20 | 20 | M5×0.8 | 47 | ||
฿ 704.23 | PINS | 1 Piece(s) | 5 Day(s) | 10 | 22 | 22 | M5×0.8 | 49 | ||
฿ 725.04 | PINS | 1 Piece(s) | 7 Day(s) | 10 | 25 | 25 | M5×0.8 | 49 |
Loading...
Basic Shape | Straight/With Air Vent | Introduction Side Cross Section Shape | Round | Introduction Side Tip Shape | Tapered |
---|---|---|---|---|---|
Introduction Side Shape | With Female Thread | Mounting Side Shape | Straight(Press Fit) | Surface Treatment | Polishing |
Heat Treatment | Quenching and Tempering | Material | Steel | Steel type | SK95 |
Tolerance of Introduction Side Outer Diameter | h6 | Tolerance of Mounted Side Outer Diameter | h6 |
How can we improve?
How can we improve?