(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Urethane rollers that run quietly.
[Features]
· Polyurethane guide rollers (flat type, single bearing) designed for light loads, ideal for sliding doors or carriers.
· Light-duty.
· The urethane body provides silent running.
· The urethane part and the special bearing are integrally molded for prevention of separation.
· The urethane part is single-layered for guide rollers with an O.D. of 20 to 35 mm, and double-layered for those with an O.D. of 40 to 80 mm.
[Applications]
· Ideal as rollers for various sliding doors and carriers.
Main body: SCM 435, HRC40 to 45, black oxide coating
Bearing / Retaining Ring: steel
Guide Rollers external appearance
Guide Rollers dimensional drawing
Part Number | Do | D | H | L | d | d1 | d2 | A | B | Bearing No. | Mass (g) | Compatible Roller Pins | |||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
GRL50SH1-V | 50 | 40 | 14 | 19 | 10 | 26 | 22 | 5.5 | 8 | 6000ZZ | 175 | RLP1008F | RLP1008 | RLP10E | RLP10S |
GRL60SH1-V | 60 | 47 | 17 | 23 | 12 | 32 | 26 | 6.5 | 10 | 6201ZZ | 295 | RLP1210F | RLP1210 | RLP12E | RLP12S |
Bearing No. | Basic Dynamic Rated Load Cr(N) | Basic Static Rated Load Cr(N) |
---|---|---|
6000ZZ | 4,550 | 1,970 |
6201ZZ | 6,800 | 3,050 |
Technical data (rated load of bearing)
Part Number |
---|
GRL50SH1-V |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | O.D. (Ø) | Bottom Dia. (Ø) | Roller Width (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,414.71 | GUIDE ROLLERS | 1 Piece(s) | 5 Day(s) | 10 | 50 | 40 | 19 |
Loading...
Shaft Type | No axis (round hole) | Roller Type | V Type | Bearing | Single |
---|---|---|---|---|---|
Bearing Material | Steel | Roller Material | Steel | Lining Material | Without lining |
Surface Treatment | Black Oxide Coating | Abrasion Resistance | 1 |
Please check the type/dimensions/specifications of the part GRL50SH1-V in the Guide roller (V type, single bearing) (GRL-SH1-V) series.
Part Number |
---|
GRL60SH1-V |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | O.D. (Ø) | Bottom Dia. (Ø) | Roller Width (mm) |
---|---|---|---|---|---|---|---|---|
฿ 1,484.18 | 1 Piece(s) | 7 Day(s) | 10 | 60 | 47 | 23 |
How can we improve?
How can we improve?