(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Guide rollers for round rails.
[Features]
· Ideal as rollers for various sliding doors and carriers.
· Medium-duty.
· Use RLR Rails For Guide Rollers for this product.
· The main body is made of steel or plastic.
· Hardened-steel guide rollers are abrasion-resistant and prevent damage from intrusion of foreign matter such as chips.
· U groove guide rollers are used on round rails and are resistant to residual cutting chips.
[Applications]
· Various types of sliding doors.
· A roller for carriers.
Part Number |
---|
GRL30S-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Bearing Material | Roller Material | O.D. (Ø) | Surface Treatment | Bottom Dia. (Ø) | Roller Width (mm) | Properties | Abrasion Resistance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 703.00 | GUIDE ROLLERS | 1 Piece(s) | Same day | 10 | Steel | [Steel] Steel | 30 | Electroless Nickel Plating | 22 | 12 | 1 | - |
Loading...
Shaft Type | No axis (round hole) | Roller Type | Type R | Bearing | Single |
---|---|---|---|---|---|
Lining Material | Without lining |
Please check the type/dimensions/specifications of the part GRL30S-R in the U Groove Guide Rollers (GRL-R) series.
Part Number |
---|
GRL30J-R |
GRL40-R-SUS |
GRL40J-R |
GRL40S-R |
GRL50-R-SUS |
GRL50J-R |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Bearing Material | Roller Material | O.D. (Ø) | Surface Treatment | Bottom Dia. (Ø) | Roller Width (mm) | Properties | Abrasion Resistance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 675.42 | 1 Piece(s) | 5 Day(s) | 10 | Steel | [Plastic] Resin | 30 | No | 22 | 12 | 1 | - | ||
฿ 1,191.63 | 1 Piece(s) | Same day | 10 | [Stainless Steel] Stainless Steel | Stainless Steel | 40 | No | 30 | 16 | 1 | - | ||
฿ 796.47 | 1 Piece(s) | 5 Day(s) | 10 | Steel | [Plastic] Resin | 40 | No | 30 | 16 | 1 | - | ||
฿ 863.00 | 1 Piece(s) | Same day | 10 | Steel | [Steel] Steel | 40 | Electroless Nickel Plating | 30 | 16 | 1 | - | ||
฿ 1,811.22 | 1 Piece(s) | 5 Day(s) | 10 | [Stainless Steel] Stainless Steel | Stainless Steel | 50 | No | 38 | 19 | 1 | - | ||
฿ 833.79 | 1 Piece(s) | 12 Day(s) | 10 | Steel | [Plastic] Resin | 50 | No | 38 | 19 | 1 | - |
How can we improve?
How can we improve?