(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Guide rollers for square rails.
[Features]
· Guide rollers designed for medium loads, ideal as rollers for sliding doors or carriers.
· Double-flanged, single bearing.
· Medium-duty.
This product can accept a polished steel bar that is available commercially.
· The main body is made of steel or plastic.
· Hardened-steel guide rollers are abrasion-resistant and prevent damage from intrusion of foreign matter such as chips.
[Applications]
· Various types of sliding doors.
· A roller for carriers.
Part Number |
---|
GRL60S-H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Bearing Material | Roller Material | O.D. (Ø) | Surface Treatment | Bottom Dia. (Ø) | Roller Width (mm) | T (mm) | Properties | Abrasion Resistance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,119.00 | GUIDE ROLLERS | 1 Piece(s) | Same day | 10 | Steel | [Steel] Steel | 60 | Electroless Nickel Plating | 42 | 23 | 13 | 1 | - |
Loading...
Shaft Type | No axis (round hole) | Roller Type | H Type | Bearing | Single |
---|---|---|---|---|---|
Lining Material | Without lining |
Please check the type/dimensions/specifications of the part GRL60S-H in the Double-Flanged Guide Rollers (GRL-H) series.
Part Number |
---|
GRL40J-H |
GRL40S-H |
GRL40SH-H |
GRL60SH-H |
GRL70J-H |
GRL70S-H |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Bearing Material | Roller Material | O.D. (Ø) | Surface Treatment | Bottom Dia. (Ø) | Roller Width (mm) | T (mm) | Properties | Abrasion Resistance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 800.93 | 1 Piece(s) | Same day | 10 | Steel | [Plastic] Resin | 40 | No | 30 | 16 | 7 | 1 | - | ||
฿ 796.00 | 1 Piece(s) | Same day | 10 | Steel | [Steel] Steel | 40 | Electroless Nickel Plating | 30 | 16 | 7 | 1 | - | ||
฿ 1,149.46 | 1 Piece(s) | 25 Day(s) | 10 | Steel | [Steel] Steel | 40 | Black Oxide Coating | 30 | 16 | 7 | - | 1 | ||
฿ 1,479.34 | 1 Piece(s) | 7 Day(s) | 10 | Steel | [Steel] Steel | 60 | Black Oxide Coating | 42 | 23 | 13 | - | 1 | ||
฿ 1,343.83 | 1 Piece(s) | Same day | 10 | Steel | [Plastic] Resin | 70 | No | 46 | 28 | 17 | 1 | - | ||
฿ 1,306.26 | 1 Piece(s) | Same day | 10 | Steel | [Steel] Steel | 70 | Electroless Nickel Plating | 46 | 28 | 17 | 1 | - |
How can we improve?
How can we improve?