1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Pin (BJ790)

Straight Pin (BJ790)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,263.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Pin head is ball shaped and so can easily grip the workpiece.

 
Part Number
BJ790-08001SALE
BJ790-10001
BJ790-12001
BJ790-16001
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSIntroduction Side Outer Diameter
(mm)
Mounted Side Outer Diameter
(Ø)
Nominal of Thread M Large head outline D1
(φ)

฿ 1,263.12

฿ 678.17

PINS 1 Piece(s) Same day 1088M3×0.58

฿ 1,336.28

PINS 1 Piece(s) 7 Day(s) 101010M3×0.510

฿ 1,374.15

PINS 1 Piece(s) 7 Day(s) 101212M4×0.712

฿ 1,532.25

PINS 1 Piece(s) 7 Day(s) 101616M5×0.816

Loading...

  1. 1

Basic Information

Basic Shape Straight/With Air Vent Introduction Side Cross Section Shape Round Introduction Side Tip Shape Ball end
Introduction Side Shape With Female Thread Mounting Side Shape Straight(Press Fit) Surface Treatment No
Heat Treatment Immersion Quenching Material Steel Steel type SK95
Tolerance of Introduction Side Outer Diameter -0.05~-0.01 Tolerance of Mounted Side Outer Diameter n6