(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Metal square hinge. Through hole type.
Length L(mm) | 55 | Body Material | Steel | Main Body Type | Special Forms |
---|---|---|---|---|---|
Operating Environment | Standard | Mounting Method | Screw | Additional Function | No |
Mounting Screw Hole Type | Round hole | Main Body Surface Treatment | Zinc Plating | Turning Angle(deg) | 360 |
Main Body Color | Silver |
Please check the type/dimensions/specifications of the part SQH6655 in the Square Hinge (SQH) series.
Part Number |
---|
SQH9155 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Width W (mm) |
---|---|---|---|---|---|---|
฿ 1,674.13 | 1 Piece(s) | 7 Day(s) | 10 | 91 |
How can we improve?
How can we improve?