(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Select the resin hinge from 3 types: female thread type, flat head bolt fixed type, and male thread type.
[Features]
· Hinge that is suitable for different widths of the main body.
· Used as hinge for thin doors
Body Material | Polyamide | Main Body Type | Special Forms | Operating Environment | Standard |
---|---|---|---|---|---|
Mounting Method | Screw | Additional Function | No | Main Body Surface Treatment | No |
Turning Angle(deg) | 215 | Main Body Color | Black |
Please check the type/dimensions/specifications of the part EMH3030SS in the Emperor, Machinery Hinge (EMH) series.
Part Number |
---|
EMH3030TT |
EMH4040SS |
EMH4040TT |
EMH4050SS |
EMH4050TT |
EMH5565SS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Length L (mm) | Width W (mm) | Mounting Screw Hole Type | Allowable Load (N) |
---|---|---|---|---|---|---|---|---|---|
฿ 383.60 | 1 Piece(s) | 7 Day(s) | 10 | 30 | 26.5 | Male thread | 70 | ||
฿ 580.33 | 1 Piece(s) | 5 Day(s) | 10 | 40 | 34 | Female Thread | 160 | ||
฿ 528.09 | 1 Piece(s) | 7 Day(s) | 10 | 40 | 34 | Male thread | 110 | ||
฿ 567.54 | 1 Piece(s) | 7 Day(s) | 10 | 48 | 40.5 | Female Thread | 260 | ||
฿ 530.85 | 1 Piece(s) | 7 Day(s) | 10 | 48 | 40.5 | Male thread | 290 | ||
฿ 688.95 | 1 Piece(s) | 7 Day(s) | 10 | 66 | 56 | Female Thread | 450 |
How can we improve?
How can we improve?