(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a positioning part, stepped straight pin. Main Body: hardening and tempering, polishing finish
Part Number |
---|
BJ721-08021 |
BJ721-10021 |
BJ721-12021 |
BJ721-14021 |
BJ721-16021 |
BJ721-18021 |
BJ721-20021 |
BJ721-22021 |
BJ721-25021 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Introduction Side Outer Diameter (mm) | Mounted Side Outer Diameter (Ø) | Nominal of Thread M | Large head height H (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 497.06 ฿ 271.59 | PINS | 1 Piece(s) | Same day | 10 | 8 | 5 | M3×0.5 | 9 | ||
฿ 543.62 | PINS | 1 Piece(s) | 5 Day(s) | 10 | 10 | 7 | M3×0.5 | 11 | ||
฿ 583.12 ฿ 352.61 | PINS | 1 Piece(s) | Same day | 10 | 12 | 8 | M5×0.8 | 12 | ||
฿ 626.84 ฿ 361.62 | PINS | 1 Piece(s) | Same day | 10 | 14 | 10 | M5×0.8 | 13 | ||
฿ 671.25 | PINS | 1 Piece(s) | Same day | 10 | 16 | 12 | M5×0.8 | 14 | ||
฿ 708.45 | PINS | 1 Piece(s) | 7 Day(s) | 10 | 18 | 13 | M5×0.8 | 15 | ||
฿ 784.96 | PINS | 1 Piece(s) | 5 Day(s) | 10 | 20 | 14 | M5×0.8 | 15 | ||
฿ 755.63 | PINS | 1 Piece(s) | 7 Day(s) | 10 | 22 | 16 | M5×0.8 | 17 | ||
฿ 939.83 | PINS | 1 Piece(s) | 7 Day(s) | 10 | 25 | 18 | M5×0.8 | 17 |
Loading...
Basic Shape | Large Head | Introduction Side Cross Section Shape | Round | Introduction Side Tip Shape | Tapered |
---|---|---|---|---|---|
Introduction Side Shape | With Female Thread | Mounting Side Shape | Straight(Press Fit) | Surface Treatment | Polishing |
Heat Treatment | Quenching and Tempering | Material | Steel | Steel type | SK95 |
Tolerance of Introduction Side Outer Diameter | h6 | Tolerance of Mounted Side Outer Diameter | p6 |
How can we improve?
How can we improve?