(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Assortment of handles with mounting pitch 150 to 600.
[Features]
· Classic handle for machines that features a round hollow tube for the grip enabling a firm hold.
· Includes mounting bolt and nut.
· The grip part for MH6, MH7 and MH9 is available with non-slip resin coating (black).
· MH8 is made from stainless steel (SUS304) with excellent rust-proof characteristics.
[Applications]
· Ideal as handle for doors for machine tools and general industrial machinery.
MH6-N/MH-6BP
Dimensional Drawing
Natural | Black (Plastic Coating) | L | L1 | Load Capacity (N) | ||
---|---|---|---|---|---|---|
Part Number | Weight (g) | Part Number | Weight (g) | |||
MH6-250N | 380 | MH6-250BP | 394 | 250 | 294 | 1,000 |
MH6-300N | 397 | MH6-300BP | 415 | 300 | 344 | |
MH6-350N | 414 | MH6-350BP | 436 | 350 | 394 | |
MH6-400N | 431 | MH6-400BP | 457 | 400 | 444 | |
MH6-500N | 466 | MH6-500BP | 499 | 500 | 544 | |
MH6-600N | 500 | MH6-600BP | 541 | 600 | 644 |
MH9-N/MH9-BP
Dimensional Drawing
Natural | Black (Plastic Coating) | L | L1 | Load Capacity (N) | ||
---|---|---|---|---|---|---|
Part Number | Weight (g) | Part Number | Weight (g) | |||
MH9-180N | 174 | MH9-180BP | 175 | 180 | 204 | 500 |
MH9-200N | 181 | MH9-200BP | 182 | 200 | 224 | |
MH9-250N | 198 | MH9-250BP | 200 | 250 | 274 | |
MH9-300N | 214 | MH9-300BP | 218 | 300 | 324 | |
MH9-350N | 231 | MH9-350BP | 236 | 350 | 374 | |
MH9-400N | 247 | MH9-400BP | 254 | 400 | 424 | |
MH9-500N | 280 | MH9-500BP | 290 | 500 | 524 | |
MH9-600N | 313 | MH9-600BP | 326 | 600 | 624 |
MH7-N/MH7-BP
Dimensional Drawing
Natural | Black (Plastic Coating) | L | L1 | Load Capacity (N) | ||
---|---|---|---|---|---|---|
Part Number | Weight (g) | Part Number | Weight (g) | |||
MH7-150N | 265 | MH7-150BP | 280 | 150 | 200 | 1,000 |
MH7-200N | 283 | MH7-200BP | 301 | 200 | 250 | |
MH7-250N | 300 | MH7-250BP | 322 | 250 | 300 | |
MH7-300N | 317 | MH7-300BP | 343 | 300 | 350 | |
MH7-350N | 335 | MH7-350BP | 364 | 350 | 400 | |
MH7-400N | 352 | MH7-400BP | 385 | 400 | 450 | |
MH7-500N | 386 | MH7-500BP | 427 | 500 | 550 | |
MH7-600N | 421 | MH7-600BP | 469 | 600 | 650 |
MH8
Dimensional Drawing
Part Number | L | L1 | Load Capacity (N) | Weight (g) |
---|---|---|---|---|
MH8-150 | 150 | 175 | 1,000 | 772 |
MH8-200 | 200 | 225 | 821 | |
MH8-250 | 250 | 275 | 871 | |
MH8-300 | 300 | 325 | 920 | |
MH8-350 | 350 | 375 | 970 | |
MH8-400 | 400 | 425 | 1,019 | |
MH8-500 | 500 | 525 | 1,118 | |
MH8-600 | 600 | 625 | 1,217 |
Part Number |
---|
MH6-250N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Pitch L (mm) | Height (mm) | Grip thickness (mm) | Main Body, Surface Treatment | Allowable Load (N) | Main Body Color | Mounting Screw Diameter M | Full Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,626.98 ฿ 976.35 | HANDLES | 1 Piece(s) | Same day | 10 | 250 | 80 | 30 | [Anodize] Alumite Satin Finishing | 1000 | Matte Natural | M10×1.5 | 294 |
Loading...
Main Body Material | Aluminum | Main Body Type | Imposition Type | Surfaced Type Category | U Shaped |
---|---|---|---|---|---|
Mounting Method | Round hole | U Shape | Straight | Additional Function | No |
Handle Cross Sectional Shape | Round shape |
Please check the type/dimensions/specifications of the part MH6-250N in the Aluminum Tubular Handle (MH6 to 9) series.
Part Number |
---|
MH6-250BP |
MH6-300BP |
MH6-300N |
MH6-350BP |
MH6-350N |
MH6-400BP |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Pitch L (mm) | Height (mm) | Grip thickness (mm) | Main Body, Surface Treatment | Allowable Load (N) | Main Body Color | Mounting Screw Diameter M | Full Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,843.90 | 1 Piece(s) | 7 Day(s) | 10 | 250 | 80 | 32 | [Others] Resin Coating | 1000 | Black | M10×1.5 | 294 | ||
฿ 1,942.21 | 1 Piece(s) | 7 Day(s) | 10 | 300 | 80 | 32 | [Others] Resin Coating | 1000 | Black | M10×1.5 | 344 | ||
฿ 1,797.34 | 1 Piece(s) | 5 Day(s) | 10 | 300 | 80 | 30 | [Anodize] Alumite Satin Finishing | 1000 | Matte Natural | M10×1.5 | 344 | ||
฿ 2,000.38 | 1 Piece(s) | 7 Day(s) | 10 | 350 | 80 | 32 | [Others] Resin Coating | 1000 | Black | M10×1.5 | 394 | ||
฿ 1,772.02 | 1 Piece(s) | 7 Day(s) | 10 | 350 | 80 | 30 | [Anodize] Alumite Satin Finishing | 1000 | Matte Natural | M10×1.5 | 394 | ||
฿ 2,062.32 | 1 Piece(s) | 7 Day(s) | 10 | 400 | 80 | 32 | [Others] Resin Coating | 1000 | Black | M10×1.5 | 444 |
How can we improve?
How can we improve?