1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Machinery Handle (MH2)

Machinery Handle (MH2)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,162.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Handle pursuing ease of grip and design.
· Mounting bolts / nuts are included.

 
Part Number
MH2-200
MH2-250
MH2-300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPitch L
(mm)
Full Length
(mm)

฿ 3,162.15

HANDLES 1 Piece(s) 7 Day(s) 10200228

฿ 3,281.13

HANDLES 1 Piece(s) 7 Day(s) 10250278

฿ 3,512.75

HANDLES 1 Piece(s) 7 Day(s) 10300328

Loading...

  1. 1

Basic Information

Main Body Material Aluminum Height(mm) 60 Main Body Type Imposition Type
Grip thickness(mm) 28 Surfaced Type Category U Shaped Mounting Method Round hole
U Shape Straight Main Body, Surface Treatment Alumite Satin Finishing Additional Function No
Handle Cross Sectional Shape Square type Allowable Load(N) 1000 Main Body Color Matte Natural