(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Inclined tube handle with a modern design. Grip uses SUS304, which has excellent rust prevention.
Main Body Material | Stainless Steel | Main Body Type | Imposition Type | Surfaced Type Category | U Shaped |
---|---|---|---|---|---|
Mounting Method | Female Thread | U Shape | Deformation | Main Body, Surface Treatment | No |
Additional Function | No | Handle Cross Sectional Shape | Round shape | Allowable Load(N) | 800 |
Main Body Color | Silver |
Please check the type/dimensions/specifications of the part MH17-200-SUS in the Machinery Handle (MH17, MH18) series.
Part Number |
---|
MH17-150-SUS |
MH17-250-SUS |
MH17-300-SUS |
MH17-350-SUS |
MH17-400-SUS |
MH18-150-SUS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Pitch L (mm) | Height (mm) | Grip thickness (mm) | Mounting Screw Diameter M | Full Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,646.82 | 1 Piece(s) | 7 Day(s) | 10 | 150 | 46 | 20 | M4×0.7 | 160 | ||
฿ 1,729.25 | 1 Piece(s) | 7 Day(s) | 10 | 250 | 46 | 20 | M4×0.7 | 260 | ||
฿ 1,770.46 | 1 Piece(s) | 7 Day(s) | 10 | 300 | 46 | 20 | M4×0.7 | 310 | ||
฿ 1,811.67 | 1 Piece(s) | 7 Day(s) | 10 | 350 | 46 | 20 | M4×0.7 | 360 | ||
฿ 1,958.87 | 1 Piece(s) | 5 Day(s) | 10 | 400 | 46 | 20 | M4×0.7 | 410 | ||
฿ 2,002.53 | 1 Piece(s) | 7 Day(s) | 10 | 150 | 60 | 30 | M6×1 | 165 |
How can we improve?
How can we improve?