(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Stainless steel round handle mounting part is a trumpet type that is easy to clean and suitable for use in a hygienic environment.
Main Body Material | Stainless Steel | Main Body Type | Imposition Type | Surfaced Type Category | U Shaped |
---|---|---|---|---|---|
Mounting Method | Female Thread | Main Body, Surface Treatment | No | Additional Function | No |
Handle Cross Sectional Shape | Round shape | Allowable Load(N) | 1000 | Main Body Color | Silver |
Please check the type/dimensions/specifications of the part SRH4-100A in the Stainless Steel Round Handle (SRH4) series.
Part Number |
---|
SRH4-100C |
SRH4-120A |
SRH4-120B |
SRH4-120C |
SRH4-140B |
SRH4-200B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Pitch L (mm) | Height (mm) | Grip thickness (mm) | U Shape | Mounting Screw Diameter M |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,931.45 | 1 Piece(s) | 25 Day(s) | 10 | 100 | 75 | 10 | Deformation | M5×0.8 | ||
฿ 1,764.57 | 1 Piece(s) | 7 Day(s) | 10 | 120 | 45 | 10 | Straight | M5×0.8 | ||
฿ 3,105.60 | 1 Piece(s) | 7 Day(s) | 10 | 120 | 60 | 15 | Straight | M6×1 | ||
฿ 2,180.38 | 1 Piece(s) | 5 Day(s) | 10 | 120 | 75 | 10 | Deformation | M5×0.8 | ||
฿ 3,219.62 | 1 Piece(s) | 7 Day(s) | 10 | 140 | 60 | 15 | Straight | M6×1 | ||
฿ 3,497.56 | 1 Piece(s) | 7 Day(s) | 10 | 200 | 60 | 15 | Straight | M6×1 |
How can we improve?
How can we improve?