1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cantilever Handle (TAFL)

Cantilever Handle (TAFL)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,346.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal handle for when one side mounting is required. Glass fiber reinforced polyamide is used in the body for heavy load support.

 
Part Number
TAFL-128
TAFL-154SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPitch L
(mm)
Height
(mm)
Grip thickness
(mm)
Mounting Screw Diameter M Full Length
(mm)

฿ 1,346.41

HANDLES 1 Piece(s) 5 Day(s) 10174830M5×0.8-45128

฿ 1,865.06

฿ 1,023.54

HANDLES 1 Piece(s) Same day 10205836M6×1-55154

Loading...

  1. 1

Basic Information

Main Body Material Polyamide Main Body Type Imposition Type Surfaced Type Category L-Shaped
Mounting Method Round hole Main Body, Surface Treatment Matt Finish Additional Function No
Handle Cross Sectional Shape Square type Allowable Load(N) 1000 Main Body Color Matt Black