1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Signal Switch 2 (FW-SS)

Signal Switch 2 (FW-SS)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,755.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

"Signal Switch 2" is a wireless device for factories, that reliably conveys arising of any trouble through sound, light or vibration.
Can be connected to machines and various sensors, and can notify remote receivers, such as alert-indication light systems, buzzers, signal light at remote locations, etc.

[Features]
· Cable laying is not required, since the Signal Switch 2 is wireless. The cost for laying cables can be largely reduced as compared to the wired mechanism when information about production site is to be received at the office.
· Besides calling the forklift for shifting inside the factory, it can also be used to check AGV status.
· With 8 contact points, more than 2 information signals can be received simultaneously.
· The status on the location can be known on the spot by connecting to a portable receiver or alert-indication light systems.
· Transmitters, receivers, portable receivers can be combined in various ways according to the usage.
· Since transmitters has unique ID numbers, even if multiple groups are made and used in the same building, radio waves do not interfere between different groups.

 
Part Number
FW-SSPR02
FW-SSR02
FW-SST02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPart Name Outer diameter Dimensions
(mm)
Specifications

฿ 25,128.02

WIRELESS EQUIPMENTS FOR FACTOR 1 Piece(s) 7 Day(s) Signal, switch 2, portable receiver169.8 × 44 × 15.5 (including antenna section)Drip Proofing

฿ 14,755.43

WIRELESS EQUIPMENTS FOR FACTOR 1 Piece(s) 7 Day(s) Receiver142×160×30Not waterproof

฿ 14,755.43

WIRELESS EQUIPMENTS FOR FACTOR 1 Piece(s) 7 Day(s) Transmitter142×160×30Not waterproof

Loading...

  1. 1