1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tray Handle (TR1)

Tray Handle (TR1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,300.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

19 inch rack standard (IEC Standard) compatible aluminum tray handle. Grip is snap locked at both storage and use positions.

[Features]
· Grip is snap locked at both storage and use positions.
· Handling is good as the finger hook is attached to the back side of the grip.
· 19 inch rack standard (IEC Standard) compatible items

Part Number
TR1-118
TR1-184
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPitch L
(mm)
Full Length
(mm)
Overall width
(mm)

฿ 2,300.76

HANDLES 1 Piece(s) 7 Day(s) 1011813091

฿ 2,389.54

HANDLES 1 Piece(s) 7 Day(s) 1018420080

Loading...

  1. 1

Basic Information

Main Body Material Aluminum Main Body Type Trunk Shape Mounting Method Round hole
Main Body, Surface Treatment No Additional Function Folding type / Storage Shape Allowable Load(N) 500
Mounting Section Depth(mm) 20.5 Main Body Color Black Specifications The grip snaps between both stowed and usage positions.
Mounting Method Details Uses M4 Flush Bolt