1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ergonomic Tubular Handle (ETH)

HANDLES

Ergonomic Tubular Handle (ETH)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,487.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Tighten the hexagon socket head bolt inside the elbow to ensure that the grip is firmly secured.

[Features]
· Prevent rotation of the grip by tightening the hexagon socket head bolt inside the elbow.
· Recommended tightening torque / 15N.
· Select the color of the cap for the elbow according to the equipment design and the working place.

Part Number
ETH300-LB SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,487.05

฿ 1,338.78

HANDLES 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Pitch L(mm) 300 Main Body Material Aluminum Height(mm) 85.5
Main Body Type Imposition Type Grip thickness(mm) 35 Surfaced Type Category U Shaped
Mounting Method Round hole U Shape Straight Main Body, Surface Treatment Black Paint
Additional Function No Handle Cross Sectional Shape Round shape Allowable Load(N) 1500
Cap Color Light blue Main Body Color Matt Black

Please check the type/dimensions/specifications of the part ETH300-LB in the Ergonomic Tubular Handle (ETH) series.