(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Classic resin handle with high functionality.
[Features]
· Self-extinguishing handles are UL94V-O certified.
· Conductive specification also available.
· AGS-AE: -30 to +150°C.
· AGS, AGSE: -30 to +130°C.
· AGS-PP: 0 to 100°C.
[Applications]
· Can be used when mounting and removing panels and covers, etc.
AGS
AGSE (Antistatic)
AGS-AE (Self-extinguishing)
AGS-PP (Polypropylene plastic)
AGE/AGSE/AGS-AE/AGS-PP (Front Mounting) outline drawing
*AGS180 and AGS180PP handles have long mounting holes.
Black | Orange | Gray | L | L1 | L2 | H | A | B | R | Lr | C | Lc | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | Part Number | Part Number | |||||||||||
AGS110 | AGS110-OG | AGS110-GR | 93.5 | 109 | 74 | 38 | 21 | 6 | 6.5 | 13 | 10.5 | 7 | 26 |
AGS130 | AGS130-OG | AGS130-GR | 117 | 137 | 93 | 41 | 26 | 7 | 8.5 | 15 | 13.5 | 8.5 | 42 |
AGS150 | AGS150-OG | AGS150-GR | 132 | 150 | 108 | 45 | 27 | 16 | 47 | ||||
AGS180 | - | - | 149 | 172 | 125 | 47 | 17 | 53 | |||||
AGS200 | AGS200-OG | AGS200-GR | 179 | 196 | 151 | 50 | 28 | 7.5 | 70 | ||||
AGS260 | AGS260-OG | AGS260-GR | 235 | 260 | 201 | 54 | 30 | 8.5 | 10.5 | 20 | 16.5 | 10.5 | 118 |
Part Number | L | L1 | L2 | H | A | B | R | Lr | C | Lc | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
AGSE110 | 93.5 | 109 | 74 | 38 | 21 | 6 | 6.5 | 13 | 10.5 | 7 | 21 |
AGSE130 | 117 | 137 | 93 | 41 | 26 | 7 | 8.5 | 15 | 13.5 | 8.5 | 34 |
Black | L | L1 | L2 | H | A | B | R | Lr | C | Lc | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||
AGS110AE | 93.5 | 109 | 74 | 38 | 21 | 6 | 6.5 | 13 | 10.5 | 7 | 28 |
AGS130AE | 117 | 137 | 93 | 41 | 26 | 7 | 8.5 | 15 | 13.5 | 8.5 | 50 |
AGS150AE | 132 | 150 | 108 | 45 | 27 | 16 | 55 | ||||
AGS200AE | 179 | 196 | 151 | 50 | 28 | 7.5 | 17 | 80 |
Black | L | L1 | L2 | H | A | B | R | Lr | C | Lc | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||
AGS110PP | 93.5 | 109 | 74 | 38 | 21 | 6 | 6.5 | 13 | 10.5 | 7 | 21 |
AGS130PP | 117 | 137 | 93 | 41 | 26 | 7 | 8.5 | 15 | 13.5 | 8.5 | 34 |
AGS150PP | 132 | 150 | 108 | 45 | 27 | 16 | 40 | ||||
AGS180PP | 149 | 172 | 125 | 47 | 17 | 46 | |||||
AGS200PP | 179 | 196 | 151 | 50 | 28 | 7.5 | 62 | ||||
AGS260PP | 235 | 260 | 201 | 54 | 30 | 8.5 | 10.5 | 20 | 16.5 | 10.5 | 92 |
Operating Temperature
Type | Volume Specific Resistance | Surface Resistance |
---|---|---|
AGSE | 103 Ωcm | 103 Ω |
Part Number | FH[N] | FV[N] | LH[J] | LV[J] |
---|---|---|---|---|
AGS110 | 3,500 | 2,500 | 15 | 8 |
AGSE110 | ||||
AGS110AE | 1,750 | 1,700 | 9 | 5 |
AGS110PP | 1,700 | 1,300 | 8 | 3 |
AGS130 | 4,500 | 2,500 | 20 | 13 |
AGSE130 | ||||
AGS130AE | 3,500 | 2,200 | 10 | 8 |
AGS130PP | 2,000 | 1,500 | 4 | |
AGS150 | 3,500 | 2,500 | 27 | 14 |
AGS150AE | 3,000 | 1,800 | 12 | 8 |
AGS150PP | 2,000 | 1,300 | 5 | |
AGS180 | 3,000 | 2,600 | 27 | 15 |
AGS180PP | 1,500 | 1,300 | 14 | 7 |
AGS200 | 2,800 | 2,700 | 28 | 17 |
AGS200AE | 1,400 | 2,100 | 20 | 13 |
AGS200PP | 1,800 | 1,300 | 16 | 8 |
AGS260 | 3,200 | 3,500 | 30 | 22 |
AGS260PP | 1,600 | 1,700 | 17 | 11 |
Dimensions, such as mounting pitch, can deviate depending on temperature and humidity. (Deviated values can be adjusted in slightly warm water).
The material properties of the resin may degrade when used under high temperatures or high humidity conditions.
FH and FV values denote the average of breaking loads measured in a breaking test under normal working conditions.
Denotes the average of breaking loads measured in a drop test with a load of 6.7N.
L(J) = P(N) × h(m)
Part Number |
---|
AGS110 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Pitch L (mm) | Main Body Material | Height (mm) | Grip thickness (mm) | Full Length (mm) | Main Body Color | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 335.00 | HANDLES | 1 Piece(s) | Same day | 10 | 93.5 | Polyamide | 38 | 21 | 109 | Matt Black | Standard |
Loading...
Main Body Type | Imposition Type | Surfaced Type Category | U Shaped | Mounting Method | Round hole |
---|---|---|---|---|---|
U Shape | Straight | Main Body, Surface Treatment | Matt Finish | Additional Function | No |
Handle Cross Sectional Shape | Round shape |
Please check the type/dimensions/specifications of the part AGS110 in the Plastic Handle (AGS) series.
Part Number |
---|
AGS110-GR |
AGS110-OG |
AGS110AE |
AGS110PP |
AGS130 |
AGS130-GR |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Pitch L (mm) | Main Body Material | Height (mm) | Grip thickness (mm) | Full Length (mm) | Main Body Color | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 424.13 | 1 Piece(s) | 5 Day(s) | 10 | 93.5 | Polyamide | 38 | 21 | 109 | Matt Gray | Standard | ||
฿ 342.16 | 1 Piece(s) | 10 Day(s) | 10 | 93.5 | Polyamide | 38 | 21 | 109 | Matt Orange | Standard | ||
฿ 374.03 | 1 Piece(s) | Same day | 10 | 93.5 | Polyamide | 38 | 21 | 109 | Matt Black | Self-Extinguishing Property | ||
฿ 184.35 | 1 Piece(s) | Same day | 10 | 93.5 | Polypropylene | 38 | 21 | 109 | Matt Black | Polypropylene | ||
฿ 390.00 | 1 Piece(s) | Same day | 10 | 117 | Polyamide | 41 | 26 | 137 | Matt Black | Standard | ||
฿ 394.91 | 1 Piece(s) | 7 Day(s) | 10 | 117 | Polyamide | 41 | 26 | 137 | Matt Gray | Standard |
How can we improve?
How can we improve?