1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dial Grill Knob (DGK)

Dial Grill Knob (DGK)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,220.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This knob has a diamond-cut surface fits perfectly in your hand and includes a dial indicator. The indicator is drip-proof. (Protection grade IP67 cleared.) *The CAD data for this series is being revised. This data will be made available as soon as the modifications have been completed.

Part Number
DGK50L-1/10
DGK50L-1/20
DGK50L-1/30
DGK50R-1/10
DGK50R-1/20
DGK50R-1/30
DGK70L-1/10
DGK70L-1/20
DGK70L-1/30
DGK70R-1/10
DGK70R-1/20
DGK70R-1/30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThe number of Scale Rotation Direction Outer Diameter D
(φ)

฿ 3,220.94

DIAL INDICATORS 1 Piece(s) 7 Day(s) 1010Count up: Left rotation51

฿ 3,220.94

DIAL INDICATORS 1 Piece(s) 7 Day(s) 1020Count up: Left rotation51

฿ 3,220.94

DIAL INDICATORS 1 Piece(s) 7 Day(s) 1030Count up: Left rotation51

฿ 3,220.94

DIAL INDICATORS 1 Piece(s) 5 Day(s) 1010Count up: Right rotation51

฿ 3,220.94

DIAL INDICATORS 1 Piece(s) 7 Day(s) 1020Count up: Right rotation51

฿ 3,220.94

DIAL INDICATORS 1 Piece(s) 7 Day(s) 1030Count up: Right rotation51

฿ 3,693.87

DIAL INDICATORS 1 Piece(s) 7 Day(s) 1010Count up: Left rotation70

฿ 3,995.44

DIAL INDICATORS 1 Piece(s) 7 Day(s) 1020Count up: Left rotation70

฿ 3,693.87

DIAL INDICATORS 1 Piece(s) 7 Day(s) 1030Count up: Left rotation70

฿ 3,693.87

DIAL INDICATORS 1 Piece(s) 7 Day(s) 1010Count up: Right rotation70

฿ 3,693.87

DIAL INDICATORS 1 Piece(s) 7 Day(s) 1020Count up: Right rotation70

฿ 3,693.87

DIAL INDICATORS 1 Piece(s) 7 Day(s) 1030Count up: Right rotation70

Loading...

  1. 1

Basic Information

Type_2 Dial indicator Dial Indicator Type_2 Knob Type