(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Spindle rotation due to machine vibrations can be prevented.
· Suitable for firm locking of shaft for a long time.
· The clamp lever is made of FKF type steel.
Rotation Stopper Type | Whirl-stop set for position indicator | Shape | Block | Type_ | Standard |
---|---|---|---|---|---|
Material | Aluminum Alloy |
Please check the type/dimensions/specifications of the part SKP-04-3 in the Indicator & Scale Clamp Plate (SKP) series.
Part Number |
---|
SKP-04-1-12 |
SKP-04-1-15 |
SKP-04-1-8 |
SKP-04-3-10 |
SKP-04-3-12 |
SKP-04-3-15 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. d (Ø) | Lever Position | Applicable indicator |
---|---|---|---|---|---|---|---|---|
฿ 5,295.87 | 1 Piece(s) | 39 Day(s) | - | 12 | Mounted to a side | SDP-04 | ||
฿ 5,169.72 | 1 Piece(s) | 39 Day(s) | 10 | 15 | Mounted to a side | SDP-04 | ||
฿ 5,169.72 | 1 Piece(s) | 34 Day(s) | - | 8 | Mounted to a side | SDP-04 | ||
฿ 5,169.72 | 1 Piece(s) | 39 Day(s) | - | 10 | Mounted to the lower part | SDP-04 | ||
฿ 5,169.72 | 1 Piece(s) | 39 Day(s) | - | 12 | Mounted to the lower part | SDP-04 | ||
฿ 5,169.72 | 1 Piece(s) | 39 Day(s) | 10 | 15 | Mounted to the lower part | SDP-04 |
How can we improve?
How can we improve?