1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Equipment Handle (RD1, RD5, RD6) (Part Number)

HANDLES

Equipment Handle (RD1, RD5, RD6)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 382.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Handle conforms to 19-inch rack standard.
[Features]
· 19-inch rack standard (IEC standard) compliant product.
· Rounded aluminum handle available in 3 colors: natural, black and gray-white.
· Easy-to-grip shape and dimensions with excellent reliability and stability.
· Available in aluminum and steel.
[Applications]
· Can be used when mounting and removing panels and covers, etc.

Equipment Handle (RD1, RD5, RD6)

RD1-N RD1-B RD1-G (Aluminum)

RD1-N RD1-B RD1-G
(Aluminum)

RD5 (Steel)

RD5
(Steel)

RD6 (Steel)

RD6
(Steel)

Material

RD1-N RD1-B

  • Aluminum (A6N01S)
  • Alumite Surface Treatment
  • Satin finish
  • Matte natural
  • Matte black

RD1-G

  • Aluminum (A6N01S)
  • Powder coating
  • Gray-white

RD5

  • SUM22L
  • Chrome plating

RD6

  • Body: SUM22L, Chrome plating, Matte silver
  • Handle Cover: Rubber, Black

Dimensions

RD1-N RD1-B RD1-G (Aluminum) outline drawing

RD1-N RD1-B RD1-G
(Aluminum) outline drawing

RD5 (Steel) outline drawing

RD5 (Steel)
outline drawing

RD6 (Steel) outline drawing

RD6 (Steel)
outline drawing

  • * Gray-white handles do not come with washers.

RD1-N RD1-B RD1-G (Aluminum)

NaturalBlackGray-whiteLU
*1)
Panel Height
E *2)
Load Capacity
(N)
Weight
(g)
Part NumberPart NumberPart Number
RD1-55NRD1-55B-55288.150024
RD1-88NRD1-88BRD1-88G883132.529
RD1-100NRD1-100BRD1-100G10032
RD1-120NRD1-120BRD1-120G120417737
RD1-180NRD1-180BRD1-180G1805221.550
RD1-200NRD1-200B-20054
RD1-235NRD1-235B-235626664
RD1-250NRD1-250B-25068

RD5 (Steel)

Part NumberLHD1DMLfU
*1)
Panel Height
E *2)
Load Capacity
(N)
Weight
(g)
RD5-32S-5322185M3 × 0.561441,0008
RD5-55S-55525288.113
RD5-88S-5883132.518
RD5-32S-8323312.58M4 × 0.78288.128
RD5-55S-85538
RD5-88S-8883132.550
RD5-120S-81203 to 4132.5 to 17765
RD5-55S-1055411510M5 × 0.810288.167
RD5-88S-10883132.587
RD5-100S-1010094
RD5-120S-101204177105
RD5-180S-101805221.5142
RD5-200S-10200154
RD5-250S-102506266184

RD6 (Steel)

Part NumberLU
*1)
Panel Height
E *2)
Load Capacity
(N)
Weight
(g)
RD6-55SP55288.11,00075
RD6-88SP883132.597
RD6-100SP100105
RD6-120SP1204177118
RD6-180SP1805221.5157
RD6-200SP200170
RD6-250SP2506266203
Part Number
RD6-55SP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPitch L
(mm)
Main Body Material Height
(mm)
Grip thickness
(mm)
Main Body, Surface Treatment Allowable Load
(N)
Main Body Color Mounting Screw Diameter M Slip-Resistant Grip Washers

฿ 857.18

HANDLES 1 Piece(s) 7 Day(s) 1055Steel4111.5[Chrome Plating] Chrome Plating1000Matte SilverM5×0.8PresencePresence

Loading...

  1. 1

Basic Information

Main Body Type Imposition Type Surfaced Type Category U Shaped Mounting Method Female Thread
U Shape Straight Additional Function No Handle Cross Sectional Shape Round shape

Please check the type/dimensions/specifications of the part RD6-55SP in the Equipment Handle (RD1, RD5, RD6) series.

Products with similar specification

Part Number
RD1-100G
RD1-100N
RD1-120B
RD1-120G
RD1-120N
RD6-88SP
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSPitch L
(mm)
Main Body Material Height
(mm)
Grip thickness
(mm)
Main Body, Surface Treatment Allowable Load
(N)
Main Body Color Mounting Screw Diameter M Slip-Resistant Grip Washers

฿ 565.70

1 Piece(s) 7 Day(s) 10100Aluminum4110Powder Paint500Gray WhiteM5×0.8NoNo

฿ 450.76

1 Piece(s) Same day 10100Aluminum4110[Anodize] Alumite Satin Finishing500Matte NaturalM5×0.8NoPresence

฿ 578.73

1 Piece(s) 5 Day(s) 10120Aluminum4110[Anodize] Alumite Satin Finishing500Matt BlackM5×0.8NoPresence

฿ 611.22

1 Piece(s) 7 Day(s) 10120Aluminum4110Powder Paint500Gray WhiteM5×0.8NoNo

฿ 459.15

1 Piece(s) Same day 10120Aluminum4110[Anodize] Alumite Satin Finishing500Matte NaturalM5×0.8NoPresence

฿ 973.06

1 Piece(s) 7 Day(s) 1088Steel4111.5[Chrome Plating] Chrome Plating1000Matte SilverM5×0.8PresencePresence