(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Handle conforms to 19-inch rack standard.
[Features]
· 19-inch rack standard (IEC standard) compliant product.
· Rounded aluminum handle available in 3 colors: natural, black and gray-white.
· Easy-to-grip shape and dimensions with excellent reliability and stability.
· Available in aluminum and steel.
[Applications]
· Can be used when mounting and removing panels and covers, etc.
RD1-N RD1-B RD1-G
(Aluminum)
RD5
(Steel)
RD6
(Steel)
RD1-N RD1-B
RD1-G
RD5
RD6
RD1-N RD1-B RD1-G
(Aluminum) outline drawing
RD5 (Steel)
outline drawing
RD6 (Steel)
outline drawing
Natural | Black | Gray-white | L | U *1) | Panel Height E *2) | Load Capacity (N) | Weight (g) |
---|---|---|---|---|---|---|---|
Part Number | Part Number | Part Number | |||||
RD1-55N | RD1-55B | - | 55 | 2 | 88.1 | 500 | 24 |
RD1-88N | RD1-88B | RD1-88G | 88 | 3 | 132.5 | 29 | |
RD1-100N | RD1-100B | RD1-100G | 100 | 32 | |||
RD1-120N | RD1-120B | RD1-120G | 120 | 4 | 177 | 37 | |
RD1-180N | RD1-180B | RD1-180G | 180 | 5 | 221.5 | 50 | |
RD1-200N | RD1-200B | - | 200 | 54 | |||
RD1-235N | RD1-235B | - | 235 | 6 | 266 | 64 | |
RD1-250N | RD1-250B | - | 250 | 68 |
Part Number | L | H | D1 | D | M | Lf | U *1) | Panel Height E *2) | Load Capacity (N) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
RD5-32S-5 | 32 | 21 | 8 | 5 | M3 × 0.5 | 6 | 1 | 44 | 1,000 | 8 |
RD5-55S-5 | 55 | 25 | 2 | 88.1 | 13 | |||||
RD5-88S-5 | 88 | 3 | 132.5 | 18 | ||||||
RD5-32S-8 | 32 | 33 | 12.5 | 8 | M4 × 0.7 | 8 | 2 | 88.1 | 28 | |
RD5-55S-8 | 55 | 38 | ||||||||
RD5-88S-8 | 88 | 3 | 132.5 | 50 | ||||||
RD5-120S-8 | 120 | 3 to 4 | 132.5 to 177 | 65 | ||||||
RD5-55S-10 | 55 | 41 | 15 | 10 | M5 × 0.8 | 10 | 2 | 88.1 | 67 | |
RD5-88S-10 | 88 | 3 | 132.5 | 87 | ||||||
RD5-100S-10 | 100 | 94 | ||||||||
RD5-120S-10 | 120 | 4 | 177 | 105 | ||||||
RD5-180S-10 | 180 | 5 | 221.5 | 142 | ||||||
RD5-200S-10 | 200 | 154 | ||||||||
RD5-250S-10 | 250 | 6 | 266 | 184 |
Part Number | L | U *1) | Panel Height E *2) | Load Capacity (N) | Weight (g) |
---|---|---|---|---|---|
RD6-55SP | 55 | 2 | 88.1 | 1,000 | 75 |
RD6-88SP | 88 | 3 | 132.5 | 97 | |
RD6-100SP | 100 | 105 | |||
RD6-120SP | 120 | 4 | 177 | 118 | |
RD6-180SP | 180 | 5 | 221.5 | 157 | |
RD6-200SP | 200 | 170 | |||
RD6-250SP | 250 | 6 | 266 | 203 |
Part Number |
---|
RD1-88N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Pitch L (mm) | Main Body Material | Height (mm) | Grip thickness (mm) | Main Body, Surface Treatment | Allowable Load (N) | Main Body Color | Mounting Screw Diameter M | Slip-Resistant Grip | Washers |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 538.73 ฿ 394.13 | HANDLES | 1 Piece(s) | Same day | 10 | 88 | Aluminum | 41 | 10 | [Anodize] Alumite Satin Finishing | 500 | Matte Natural | M5×0.8 | No | Presence |
Loading...
Main Body Type | Imposition Type | Surfaced Type Category | U Shaped | Mounting Method | Female Thread |
---|---|---|---|---|---|
U Shape | Straight | Additional Function | No | Handle Cross Sectional Shape | Round shape |
Please check the type/dimensions/specifications of the part RD1-88N in the Equipment Handle (RD1, RD5, RD6) series.
Part Number |
---|
RD1-120B |
RD1-120G |
RD1-120N |
RD5-100S-10 |
RD5-120S-10 |
RD5-120S-8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Pitch L (mm) | Main Body Material | Height (mm) | Grip thickness (mm) | Main Body, Surface Treatment | Allowable Load (N) | Main Body Color | Mounting Screw Diameter M | Slip-Resistant Grip | Washers |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 578.73 | 1 Piece(s) | 5 Day(s) | 10 | 120 | Aluminum | 41 | 10 | [Anodize] Alumite Satin Finishing | 500 | Matt Black | M5×0.8 | No | Presence | ||
฿ 611.22 | 1 Piece(s) | 7 Day(s) | 10 | 120 | Aluminum | 41 | 10 | Powder Paint | 500 | Gray White | M5×0.8 | No | No | ||
฿ 459.15 | 1 Piece(s) | Same day | 10 | 120 | Aluminum | 41 | 10 | [Anodize] Alumite Satin Finishing | 500 | Matte Natural | M5×0.8 | No | Presence | ||
฿ 410.48 | 1 Piece(s) | Same day | 10 | 100 | Steel | 41 | 10 | [Chrome Plating] Chrome Plating | 1000 | Silver | M5×0.8 | No | Presence | ||
฿ 530.61 | 1 Piece(s) | 5 Day(s) | 10 | 120 | Steel | 41 | 10 | [Chrome Plating] Chrome Plating | 1000 | Silver | M5×0.8 | No | Presence | ||
฿ 547.84 | 1 Piece(s) | Same day | 10 | 120 | Steel | 33 | 8 | [Chrome Plating] Chrome Plating | 1000 | Silver | M4×0.7 | No | Presence |
How can we improve?
How can we improve?