1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Universal Handle (UN8) (UN8-88-SUS)

HANDLES

Universal Handle (UN8) (UN8-88-SUS)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·The grip adopts SUS304 which has excellent rust prevention.

 
Part Number
UN8-88-SUS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPitch L
(mm)
Full Length
(mm)

฿ 1,077.01

HANDLES 1 Piece(s) 7 Day(s) 1088100

Loading...

  1. 1

Basic Information

Main Body Material Stainless Steel Height(mm) 40 Main Body Type Imposition Type
Grip thickness(mm) 12 Surfaced Type Category U Shaped Mounting Method Female Thread
U Shape Deformation Main Body, Surface Treatment No Additional Function No
Handle Cross Sectional Shape Round shape Allowable Load(N) 200 Main Body Color Silver

Please check the type/dimensions/specifications of the part UN8-88-SUS in the Universal Handle (UN8) series.

Products with similar specification

Part Number
UN8-128-SUS
UN8-160-SUS
UN8-180-SUS
UN8-200-SUS
UN8-235-SUS
UN8-96-SUS
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSPitch L
(mm)
Full Length
(mm)

฿ 1,153.70

1 Piece(s) 7 Day(s) 10128140

฿ 1,155.09

1 Piece(s) 7 Day(s) 10160172

฿ 1,193.36

1 Piece(s) 7 Day(s) 10180192

฿ 1,231.78

1 Piece(s) 7 Day(s) 10200212

฿ 1,270.51

1 Piece(s) 7 Day(s) 10235247

฿ 1,114.81

1 Piece(s) 7 Day(s) 1096108