(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Beautifully finished aluminum handle.
[Features]
· MH10 main body available in 2 colors (natural, black).
· Rounded aluminum handle for a comfortable grip.
· Anodized aesthetic appearance complements the device design.
[Applications]
· Ideal when mounting and removing panels and covers, etc.
MH1, MH10
Dimensional Drawing
Natural | L | L1 | Load Capacity (N) | Weight (g) |
---|---|---|---|---|
Part Number | ||||
MH1-112N | 112 | 129 | 1,000 | 167 |
MH1-120N | 120 | 137 | 174 | |
MH1-128N | 128 | 145 | 181 | |
MH1-160N | 160 | 177 | 211 | |
MH1-180N | 180 | 197 | 229 | |
MH1-192N | 192 | 209 | 241 | |
MH1-350N | 350 | 367 | 387 |
Natural | Black | L | Load Capacity (N) | Weight (g) |
---|---|---|---|---|
Part Number | Part Number | |||
MH10-100NN | MH10-100BN | 100 | 1,000 | 89 |
MH10-112NN | MH10-112BN | 112 | 95 | |
MH10-120NN | MH10-120BN | 120 | 99 | |
MH10-128NN | MH10-128BN | 128 | 103 | |
MH10-160NN | MH10-160BN | 160 | 119 |
Main body
Part Number |
---|
MH1-112N |
MH1-120N |
MH1-128N |
MH1-160N |
MH1-180N |
MH1-192N |
MH10-100BN |
MH10-100NN |
MH10-112BN |
MH10-112NN |
MH10-120BN |
MH10-120NN |
MH10-128BN |
MH10-128NN |
MH10-160BN |
MH10-160NN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Pitch L (mm) | Height (mm) | Grip thickness (mm) | Main Body Color | Mounting Screw Diameter M |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,035.47 | HANDLES | 1 Piece(s) | 5 Day(s) | 10 | 112 | 55 | 26 | Matte Natural | M8×1.25 | ||
฿ 1,024.47 ฿ 551.37 | HANDLES | 1 Piece(s) | Same day | 10 | 120 | 55 | 26 | Matte Natural | M8×1.25 | ||
฿ 1,013.37 ฿ 526.85 | HANDLES | 1 Piece(s) | Same day | 10 | 128 | 55 | 26 | Matte Natural | M8×1.25 | ||
฿ 1,191.02 | HANDLES | 1 Piece(s) | 5 Day(s) | 10 | 160 | 55 | 26 | Matte Natural | M8×1.25 | ||
฿ 1,167.87 | HANDLES | 1 Piece(s) | 5 Day(s) | 10 | 180 | 55 | 26 | Matte Natural | M8×1.25 | ||
฿ 1,300.92 | HANDLES | 1 Piece(s) | 5 Day(s) | 10 | 192 | 55 | 26 | Matte Natural | M8×1.25 | ||
฿ 859.35 | HANDLES | 1 Piece(s) | 5 Day(s) | 10 | 100 | 50 | 20 | Matt Black | M6×1 | ||
฿ 883.70 | HANDLES | 1 Piece(s) | 5 Day(s) | 10 | 100 | 50 | 20 | Matte Natural | M6×1 | ||
฿ 897.77 | HANDLES | 1 Piece(s) | 7 Day(s) | 10 | 112 | 50 | 20 | Matt Black | M6×1 | ||
฿ 860.28 | HANDLES | 1 Piece(s) | 7 Day(s) | 10 | 112 | 50 | 20 | Matte Natural | M6×1 | ||
฿ 931.81 | HANDLES | 1 Piece(s) | 5 Day(s) | 10 | 120 | 50 | 20 | Matt Black | M6×1 | ||
฿ 860.90 | HANDLES | 1 Piece(s) | 7 Day(s) | 10 | 120 | 50 | 20 | Matte Natural | M6×1 | ||
฿ 899.01 | HANDLES | 1 Piece(s) | 7 Day(s) | 10 | 128 | 50 | 20 | Matt Black | M6×1 | ||
฿ 899.01 | HANDLES | 1 Piece(s) | 7 Day(s) | 10 | 128 | 50 | 20 | Matte Natural | M6×1 | ||
฿ 1,013.96 | HANDLES | 1 Piece(s) | 7 Day(s) | 10 | 160 | 50 | 20 | Matt Black | M6×1 | ||
฿ 855.37 ฿ 494.83 | HANDLES | 1 Piece(s) | Same day | 10 | 160 | 50 | 20 | Matte Natural | M6×1 |
Loading...
Main Body Material | Aluminum | Main Body Type | Imposition Type | Surfaced Type Category | U Shaped |
---|---|---|---|---|---|
Mounting Method | Female Thread | U Shape | Straight | Main Body, Surface Treatment | Alumite Satin Finishing |
Additional Function | No | Handle Cross Sectional Shape | Round shape | Allowable Load(N) | 1000 |
How can we improve?
How can we improve?