(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Handle shaped to be easy to grip with fingers.
[Features]
· PH3 main body available in 2 colors (natural, black).
· PH1, 2 and 3 all available in 1,000 mm self-cut type.
· Ideal for mounting on front panels.
· Made from aluminum with anodized finish.
[Applications]
· Ideal as a handle for drawers and doors.
PH1
PH1 outline drawing 1
PH1 outline drawing 2
PH2
PH2 outline drawing 1
PH2 outline drawing 2
PH3
PH3 outline drawing 1
PH3 outline drawing 2
PH1 | PH2 | PH3 | L | L1 | Load Capacity (N) | ||||
---|---|---|---|---|---|---|---|---|---|
Natural | Weight (g) | Natural | Weight (g) | Natural | Black | Weight (g) | |||
Part Number | Part Number | Part Number | Part Number | ||||||
PH1-30N | 13 | PH2-30N | 26 | PH3-30N | PH3-30B | 34 | 30 | 45 | 200 |
PH1-45N | 17 | PH2-45N | 34 | PH3-45N | PH3-45B | 46 | 45 | 60 | |
PH1-70N | 23 | PH2-70N | 47 | PH3-70N | PH3-70B | 64 | 70 | 85 | |
PH1-90N | 29 | PH2-90N | 57 | PH3-90N | PH3-90B | 79 | 90 | 105 | |
PH1-105N | 23 | PH2-105N | 65 | PH3-105N | PH3-105B | 91 | 105 | 120 | |
- | - | - | - | PH3-120N | PH3-120B | 102 | 120 | 135 | |
PH1-1000N | 275 | PH2-1000N | 542 | PH3-1000N | PH3-1000B | 841 | - | 1,000 | - |
PH1-1000N, PH2-1000N and PH3-1000 types are for self cutting.
Since they are not provided with mounting holes, these need to be machined by the customer.
Part Number |
---|
PH1-30N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Pitch L (mm) | Height (mm) | L1 (mm) | Main Body Color |
---|---|---|---|---|---|---|---|---|---|---|
฿ 371.15 ฿ 238.72 | HANDLES | 1 Piece(s) | Same day | 10 | 30 | 15.5 | 45 | Matte Natural |
Loading...
Main Body Material | Aluminum | Main Body Type | Special Forms | Mounting Method | Female Thread |
---|---|---|---|---|---|
Main Body, Surface Treatment | Alumite Satin Finishing | Additional Function | No | Allowable Load(N) | 200 |
Please check the type/dimensions/specifications of the part PH1-30N in the Aluminum Ledge Handle (PH1 to 3) series.
Part Number |
---|
PH1-105N |
PH1-45N |
PH1-70N |
PH1-90N |
PH2-105N |
PH2-30N |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Pitch L (mm) | Height (mm) | L1 (mm) | Main Body Color |
---|---|---|---|---|---|---|---|---|---|
฿ 475.22 | 1 Piece(s) | Same day | 10 | 105 | 15.5 | 120 | Matte Natural | ||
฿ 515.93 | 1 Piece(s) | Same day | 10 | 45 | 15.5 | 60 | Matte Natural | ||
฿ 384.08 | 1 Piece(s) | Same day | 10 | 70 | 15.5 | 85 | Matte Natural | ||
฿ 463.96 | 1 Piece(s) | 5 Day(s) | 10 | 90 | 15.5 | 105 | Matte Natural | ||
฿ 498.84 | 1 Piece(s) | Same day | 10 | 105 | 22 | 120 | Matte Natural | ||
฿ 465.00 | 1 Piece(s) | Same day | 10 | 30 | 22 | 45 | Matte Natural |
How can we improve?
How can we improve?