(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Easy to grasp, with superior reliability, stability, shape and dimensions. Ideal for medical equipment, pharmaceutical equipment, food machinery and clean rooms.
Main Body Material | Stainless Steel | Main Body Type | Imposition Type | Surfaced Type Category | U Shaped |
---|---|---|---|---|---|
Mounting Method | Female Thread | U Shape | Straight | Main Body, Surface Treatment | No |
Additional Function | No | Handle Cross Sectional Shape | Round shape | Allowable Load(N) | 1000 |
Main Body Color | Silver |
Please check the type/dimensions/specifications of the part SRH2-100BN in the Stainless Steel Round Handle (SRH2) series.
Part Number |
---|
SRH2-100AN |
SRH2-120AN |
SRH2-120BN |
SRH2-150AN |
SRH2-150BN |
SRH2-180AN |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Pitch L (mm) | Height (mm) | Grip thickness (mm) | Mounting Screw Diameter M |
---|---|---|---|---|---|---|---|---|---|
฿ 1,703.13 | 1 Piece(s) | 5 Day(s) | 10 | 100 | 40 | 12 | M5×0.8 | ||
฿ 1,725.68 | 1 Piece(s) | 7 Day(s) | 10 | 120 | 40 | 12 | M5×0.8 | ||
฿ 1,972.84 | 1 Piece(s) | 5 Day(s) | 10 | 120 | 45 | 19.5 | M6×1 | ||
฿ 1,905.79 | 1 Piece(s) | 5 Day(s) | 10 | 150 | 40 | 12 | M5×0.8 | ||
฿ 2,163.50 | 1 Piece(s) | 7 Day(s) | 10 | 150 | 45 | 19.5 | M6×1 | ||
฿ 1,957.29 | 1 Piece(s) | 7 Day(s) | 10 | 180 | 40 | 12 | M5×0.8 |
How can we improve?
How can we improve?