(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Shape and dimensions ensuring excellent grip, reliability and stability. Ideal for medical equipment, pharmaceutical equipment, food machinery and cleanrooms.
Main Body Material | Stainless Steel | Main Body Type | Imposition Type | Surfaced Type Category | U Shaped |
---|---|---|---|---|---|
Mounting Method | Female Thread | U Shape | Straight | Main Body, Surface Treatment | No |
Additional Function | No | Handle Cross Sectional Shape | Round shape | Allowable Load(N) | 1000 |
Main Body Color | Silver |
Please check the type/dimensions/specifications of the part SRH1-64 in the Stainless Steel Round Handle (SRH1) series.
Part Number |
---|
SRH1-100 |
SRH1-120 |
SRH1-180 |
SRH1-250 |
SRH1-350 |
SRH1-88 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Pitch L (mm) | Height (mm) | Grip thickness (mm) |
---|---|---|---|---|---|---|---|---|
฿ 757.98 | 1 Piece(s) | Same day | 10 | 100 | 35 | 8 | ||
฿ 871.09 | 1 Piece(s) | Same day | 10 | 120 | 40 | 10 | ||
฿ 1,211.50 | 1 Piece(s) | 5 Day(s) | 10 | 180 | 40 | 10 | ||
฿ 1,171.81 | 1 Piece(s) | Same day | 10 | 250 | 40 | 10 | ||
฿ 1,290.34 | 1 Piece(s) | Same day | 10 | 350 | 40 | 10 | ||
฿ 708.45 | 1 Piece(s) | Same day | 10 | 88 | 35 | 8 |
How can we improve?
How can we improve?