(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Polyamide pull handle fitted with an ergonomic design. 6 different colors to select from.
Part Number |
---|
EFPH120SC-BR |
EFPH120SC-F-BR |
EFPH120SC-F-GR |
EFPH120SC-F-LB |
EFPH120SC-F-OG |
EFPH120SC-F-RE |
EFPH120SC-F-YE |
EFPH120SC-GR |
EFPH120SC-LB |
EFPH120SC-OG |
EFPH120SC-RE |
EFPH120SC-YE |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Specifications | Cover Color |
---|---|---|---|---|---|---|---|---|
฿ 412.81 | HANDLES | 1 Piece(s) | 5 Day(s) | 10 | No Flap | Black | ||
฿ 560.10 | HANDLES | 1 Piece(s) | 7 Day(s) | 10 | With Flap | Black | ||
฿ 560.10 | HANDLES | 1 Piece(s) | 7 Day(s) | 10 | With Flap | Gray | ||
฿ 560.10 | HANDLES | 1 Piece(s) | 7 Day(s) | 10 | With Flap | Light blue | ||
฿ 560.10 | HANDLES | 1 Piece(s) | 7 Day(s) | 10 | With Flap | Orange | ||
฿ 560.10 | HANDLES | 1 Piece(s) | 7 Day(s) | 10 | With Flap | Red | ||
฿ 560.10 | HANDLES | 1 Piece(s) | 7 Day(s) | 10 | With Flap | Yellow | ||
฿ 370.31 | HANDLES | 1 Piece(s) | 7 Day(s) | 10 | No Flap | Gray | ||
฿ 370.31 | HANDLES | 1 Piece(s) | 7 Day(s) | 10 | No Flap | Light blue | ||
฿ 370.31 | HANDLES | 1 Piece(s) | 7 Day(s) | 10 | No Flap | Orange | ||
฿ 370.31 | HANDLES | 1 Piece(s) | 7 Day(s) | 10 | No Flap | Red | ||
฿ 370.31 | HANDLES | 1 Piece(s) | 7 Day(s) | 10 | No Flap | Yellow |
Loading...
Main Body Material | Polyamide | Main Body Type | Recessed Type | Mounting Method | Round hole |
---|---|---|---|---|---|
Main Body, Surface Treatment | Matt Finish | Additional Function | No | Full Length(mm) | 120 |
Overall width(mm) | 95 | Mounting Section Depth(mm) | 28.5 | Main Body Color | Matt Black |
How can we improve?
How can we improve?