1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ergo Arch Grip Spacer (EAG-SS)

Ergo Arch Grip Spacer (EAG-SS)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 225.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ergonomic arch grip (EAG, EAG-CF) can change grip height by attaching it.

Part Number
EAG110SS
EAG140SS
EAG180SS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHeight
(mm)

฿ 225.48

HANDLES 1 Piece(s) 7 Day(s) 1018

฿ 226.10

HANDLES 1 Piece(s) 7 Day(s) 1019.5

฿ 226.72

HANDLES 1 Piece(s) 7 Day(s) 1020.5

Loading...

  1. 1

Basic Information

Main Body Material Polyamide Main Body Type Related Components Mounting Method Round hole
Main Body, Surface Treatment Matt Finish Additional Function No Main Body Color Matt Black