1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ergonomic Arch Grip (EAG-SA)

HANDLES

Ergonomic Arch Grip (EAG-SA)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 500.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The silver ions kill unwanted bacteria and inhibit propagation. (Antibacterial standards JIS Z 2801 compliant) antibacterial properties do not change even when washed.

Part Number
EAG140-SA SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 500.12

฿ 307.47

HANDLES 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Pitch L(mm) 117 Main Body Material Polyamide Height(mm) 39
Main Body Type Imposition Type Grip thickness(mm) 26 Surfaced Type Category Arch Shape
Mounting Method Round hole Main Body, Surface Treatment Matt Finish Additional Function No
Handle Cross Sectional Shape Round shape Main Body Color Matt Black

Please check the type/dimensions/specifications of the part EAG140-SA in the Ergonomic Arch Grip (EAG-SA) series.