(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Classic resin handle.
[Features]
· AGS-N type is a flat-head bolt specification handle.
· AGS-T type is a tapped specification handle.
· Operating temperature AGS-N: -30 to +150°C, AGS-T: -30 to +130°C.
[Applications]
· Can be used when mounting and removing panels and covers, etc.
Plastic handle
AGS-N (Front Mounting Specification)
dimensional drawing
AGS-T (Back Mounting Specification)
dimensional drawing
Black | L | L1 | L2 | H | A | B | R | Lf | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||
AGS110N | 93.5 | 109 | 74 | 38 | 21 | 6 | 5.5 | 13 | 24 |
AGS130N | 117 | 137 | 93 | 41 | 26 | 7 | 6.5 | 15 | 44 |
AGS200N | 179 | 196 | 151 | 50 | 28 | 7.5 | 17 | 72 |
Black | Orange | L | L1 | L2 | H | A | B | M | Lf | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
Part Number | Part Number | |||||||||
AGS130T6 | AGS130T6-OG | 117 | 134 | 102 | 38 | 25 | 7.5 | M6 × 1 | 12 | 56 |
AGS130T8 | AGS130T8-OG | M8 × 1.25 | 13 | 52 | ||||||
AGS150T8 | - | 132 | 150 | 116 | 45 | 26 | 59 |
Tensile Stress
Impact Strength
Part Number | FH [N] | FV [N] | LH [J] | LV [J] |
---|---|---|---|---|
AGS110N | 2,000 | 2,200 | 16 | 6 |
AGS130N | 2,500 | 2,300 | 17 | 7 |
AGS130T6 | 3,000 | 1,600 | 12 | 9 |
AGS130T8 | ||||
AGS150T8 | 2,000 | 1,800 | 18 | 16 |
AGS200N | 2,500 | 2,400 | 22 | 15 |
Part Number |
---|
AGS130T6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Pitch L (mm) | Height (mm) | Grip thickness (mm) | Mounting Method | Main Body Color | Mounting Screw Diameter M | Full Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 384.79 | HANDLES | 1 Piece(s) | Same day | 10 | 117 | 38 | 25 | Female Thread | Matt Black | M6×1 | 134 |
Loading...
Main Body Material | Polyamide | Main Body Type | Imposition Type | Surfaced Type Category | U Shaped |
---|---|---|---|---|---|
U Shape | Straight | Main Body, Surface Treatment | Matt Finish | Additional Function | No |
Handle Cross Sectional Shape | Round shape |
Please check the type/dimensions/specifications of the part AGS130T6 in the Plastic Handle (AGS) (Flat-Head Bolt Specification/Tapped) series.
Part Number |
---|
AGS110N |
AGS130N |
AGS130T6-OG |
AGS130T8 |
AGS130T8-OG |
AGS150T8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Pitch L (mm) | Height (mm) | Grip thickness (mm) | Mounting Method | Main Body Color | Mounting Screw Diameter M | Full Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 180.23 | 1 Piece(s) | Same day | 10 | 93.5 | 38 | 21 | Round hole | Matt Black | - | 109 | ||
฿ 238.35 | 1 Piece(s) | Same day | 10 | 117 | 41 | 26 | Round hole | Matt Black | - | 137 | ||
฿ 397.08 | 1 Piece(s) | 7 Day(s) | 10 | 117 | 38 | 25 | Female Thread | Matt Orange | M6×1 | 134 | ||
฿ 384.24 | 1 Piece(s) | Same day | 10 | 117 | 38 | 25 | Female Thread | Matt Black | M8×1.25 | 134 | ||
฿ 396.46 | 1 Piece(s) | 7 Day(s) | 10 | 117 | 38 | 25 | Female Thread | Matt Orange | M8×1.25 | 134 | ||
฿ 489.62 | 1 Piece(s) | 5 Day(s) | 10 | 132 | 45 | 26 | Female Thread | Matt Black | M8×1.25 | 150 |
How can we improve?
How can we improve?