1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Machinery Handle (MH12) (MH12-75S)

HANDLES

Machinery Handle (MH12) (MH12-75S)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stylish crank round handle, made of steel with a polished surface of high gloss chrome plating.

 
Part Number
MH12-75S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPitch L
(mm)
Height
(mm)
Grip thickness
(mm)
Mounting Screw Diameter M

฿ 589.54

HANDLES 1 Piece(s) 5 Day(s) 1075328M4×0.7

Loading...

  1. 1

Basic Information

Main Body Material Steel Main Body Type Imposition Type Surfaced Type Category U Shaped
Mounting Method Female Thread U Shape Deformation Main Body, Surface Treatment Chrome Plating
Additional Function No Handle Cross Sectional Shape Round shape Allowable Load(N) 500
Main Body Color Silver

Please check the type/dimensions/specifications of the part MH12-75S in the Machinery Handle (MH12) series.

Products with similar specification

Part Number
MH12-90S
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSPitch L
(mm)
Height
(mm)
Grip thickness
(mm)
Mounting Screw Diameter M

฿ 587.32

1 Piece(s) Same day 10904010M5×0.8