(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Handle can be raised when required and folded when not required.
[Features]
· Collapsible handle that is self-locking in both raised and folded positions.
[Applications]
· Ideal as a handle for various devices and equipment.
Product Appearance
Dimensional Drawing
Part Number | L | Load Capacity (N) | Weight (g) |
---|---|---|---|
SR1-100 | 100 | 1,000 | 133 |
SR1-120 | 120 | 156 | |
SR1-180 | 180 | 225 |
Part Number | Grip | Handle Cover |
---|---|---|
SR1-100 | SUM22L Chrome plating | - |
SR1-120 | ||
SR1-180 | Rubber Black |
Part Number |
---|
SR1-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Pitch L (mm) |
---|---|---|---|---|---|---|---|
฿ 1,312.65 ฿ 859.00 | HANDLES | 1 Piece(s) | Same day | 10 | 100 |
Loading...
Main Body Material | Steel | Height(mm) | 44 | Main Body Type | Imposition Type |
---|---|---|---|---|---|
Grip thickness(mm) | 10 | Surfaced Type Category | U Shaped | Mounting Method | Male thread |
U Shape | Straight | Main Body, Surface Treatment | Chrome Plating | Additional Function | Folding type |
Handle Cross Sectional Shape | Round shape | Allowable Load(N) | 1000 | Main Body Color | Silver |
Please check the type/dimensions/specifications of the part SR1-100 in the Collapsible Handle (SR1) series.
Part Number |
---|
SR1-120 |
SR1-180 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Pitch L (mm) |
---|---|---|---|---|---|---|
฿ 1,399.33 | 1 Piece(s) | 25 Day(s) | 10 | 120 | ||
฿ 2,005.17 | 1 Piece(s) | 7 Day(s) | 10 | 180 |
How can we improve?
How can we improve?