Square aluminum handle (SQ1–5)

Brand :
IMAO
Caution
- This product image is representative only. Please see the product specifications for details.
Product Description
[Features]
·19-inch rack standard compliant products SQ1, SQ2, SQ3, SQ5 (excluding SQ4).
·Anodized aesthetic appearance complements the equipment design.
[Applications]
·Can be used when mounting or removing panels, covers, etc.
Drawing
Compatible with 19-inch rack standards (IEC standards) (except SQ4)

SQ1

SQ2

SQ3

SQ4

SQ5
Product Specification
Material
Main body
- Aluminum (A6N01S)
- Anodized surface treatment
- Matte finish
- Matte natural
- Matte Black
Specifications Table
| Natural | Black | L | L1 | U *1) | Panel height E*2) | Mounting | Allowable load (N) | Weight (g) |
|---|---|---|---|---|---|---|---|---|
| Part number | Part number | |||||||
| SQ1-32N | SQ1-32B | 32 | 43.5 | 1 | 44 | ![]() | 500 | 36 |
| SQ1-88N | SQ1-88B | 88 | 100 | 3 | 132.5 | 50 | ||
| SQ1-120N | SQ1-120B | 120 | 132 | 3 to 4 | 132.5 to 177 | 58 | ||
| SQ1-180N | SQ1-180B | 180 | 192 | 5 | 221.5 | 75 |
| Natural | Black | L | L1 | U *1) | Panel height E*2) | Mounting | Allowable load (N) | Weight (g) |
|---|---|---|---|---|---|---|---|---|
| Part number | Part number | |||||||
| SQ2-32N | SQ2-32B | 32 | 43.5 | 1 | 44 | ![]() | 500 | 31 |
| SQ2-88N | SQ2-88B | 88 | 100 | 3 | 132.5 | 46 | ||
| SQ2-120N | SQ2-120B | 120 | 132 | 3 to 4 | 132.5 to 177 | 54 | ||
| SQ2-180N | SQ2-180B | 180 | 192 | 5 | 221.5 | 68 |
| Natural | L | L1 | U *1) | Panel height E*2) | Mounting | Allowable load (N) | Weight (g) |
|---|---|---|---|---|---|---|---|
| Part number | |||||||
| SQ3-55N | 55 | 69 | 2 | 88.1 | ![]() | 500 | 39 |
| SQ3-88N | 88 | 102 | 3 | 132.5 | 47 | ||
| SQ3-120N | 120 | 134 | 4 | 177 | 55 | ||
| SQ3-180N | 180 | 194 | 5 | 221.5 | 68 | ||
| SQ3-235N | 235 | 249 | 6 | 266 | 85 |
| Natural | Black | L | L1 | Allowable load (N) | Weight (g) |
|---|---|---|---|---|---|
| Part number | Part number | ||||
| SQ4-90N | SQ4-90B | 90 | 98 | 300 | 18 |
| Natural | Black | L | L1 | U *1) | Panel height E*2) | Mounting | Allowable load (N) | Weight (g) |
|---|---|---|---|---|---|---|---|---|
| Part number | Part number | |||||||
| SQ5-88N | SQ5-88B | 88 | 102 | 3 | 132.5 | ![]() | 500 | 48 |
| SQ5-120N | SQ5-120B | 120 | 132.5 | 3 to 4 | 132.5 to 177 | 55 |
*1) 1U = 44.45 mm
*2) Panel height ≈ U x 44.45 mm - 0.8 mm



