1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Arch Grip (AGRR, AGRF)

Arch Grip (AGRR, AGRF)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 628.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Arch type handle with simple design. Mounting holes are hidden using dedicated cap.

Part Number
AGRF170
AGRR170
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Method

฿ 628.20

HANDLES 1 Piece(s) 7 Day(s) 10Round hole

฿ 752.86

HANDLES 1 Piece(s) 7 Day(s) 10Female Thread

Loading...

  1. 1

Basic Information

Pitch L(mm) 132 Main Body Material Polyamide Height(mm) 52.5
Main Body Type Imposition Type Grip thickness(mm) 23 Surfaced Type Category Arch Shape
Main Body, Surface Treatment Gloss finishing Additional Function No Handle Cross Sectional Shape Round shape
Main Body Color Black Full Length(mm) 173