(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Available in 2 specifications: black and electroless nickel plating.
· Both right and left rotational specifications are available.
· It is possible to rotate the hook, clamp and unclamp via lever operations.
· Available surface treatments are black oxide coating and electroless nickel plating.
· Clamping force is 0.8 to 2.8 kN.
· Tool-free single-action operation significantly reduces workpiece setup time.
[Applications]
· Ideal for improving the work efficiency in metal machining jigs, assembly jigs, etc.
QLSWC (black oxide coating)
QLSWC-NP (electroless nickel plating)
Type | Body, Washer, Adjusting Bolt | Hook, Cam Lever |
---|---|---|
QLSWC | S45C Hardening Black oxide coating | SCM440 Hardening Black oxide coating |
QLSWC-NP | S45C Hardening Electroless nickel plating | SCM440 Hardening Electroless nickel plating |
Left-rotating type
Right-rotating type
Dimensional drawing
Part Number | Rotation Direction | Clamp Height - Note 1) | Clamp Stroke | Full Stroke | L2 | L3 | L1 | L4 | W | L | H5 | B | |||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Flat Clamp (For Finished Surfaces) | Point Clamp (For Black Surfaces) | ||||||||||||||
At Min. | At Max. | At Min. | At Max. | ||||||||||||
QLSWC100VR | Right | 22.8 (22.4 to 23.2) | 24.8 (24.4 to 25.2) | 22.4 (22 to 22.8) | 24.4 (24 to 24.8) | 0.8 | 1.2 | 22 | 6 | 26 | 11.5 | 36 | 18 | 6 | 4.3 |
QLSWC100VL | Left | ||||||||||||||
QLSWC150VR | Right | 31.3 (30.8 to 31.8) | 33.3 (32.8 to 33.8) | 32.2 (31.7 to 32.7) | 34.2 (33.7 to 34.7) | 1 | 1.5 | 30 | 8 | 35 | 15.3 | 45 | 23 | 8 | 5.3 |
QLSWC150VL | Left | ||||||||||||||
QLSWC200VR | Right | 32.5 (31.9 to 33.1) | 39 (38.4 to 39.6) | 33.5 (32.9 to 34.1) | 40 (39.4 to 40.6) | 1.2 | 1.8 | 37 | 45 | 20.7 | 65 | 30 | 12 | 8.4 | |
QLSWC200VL | Left | ||||||||||||||
QLSWC300VR | Right | 36.5 (35.7 to 37.2) | 46 (45.2 to 46.7) | 39 (38.2 to 39.7) | 48.5 (47.7 to 49.2) | 1.5 | 2.3 | 45 | 55 | 25.4 | 85 | 40 | 15 | 10.5 | |
QLSWC300VL | Left |
Note 1) The height of the clamp can be adjusted. The values in parentheses indicate the clamping stroke range.
Part Number | Dp | H | D | W1 | W2 | H3 | H2 | M | H4 | R | A | H1 | Cam Lever (See P. 198) | Lever Load (N) Note 2) | Clamping Force (kN) | Clamp Mechanism |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
QLSWC100VR | 27 | 102 | 18 | 8 | 4.3 | 10 | 30 | M4 × 0.7 | 22.8 | 50 | 16 | 52 | QLCA-05 | 100 | 0.8 | Spiral cam Cam angle 4° |
QLSWC100VL | ||||||||||||||||
QLSWC150VR | 34 | 131 | 23 | 10 | 5.3 | 14 | 40 | M5 × 0.8 | 28.5 | 63 | 19 | 68 | QLCA-06 | 150 | 1.5 | |
QLSWC150VL | ||||||||||||||||
QLSWC200VR | 48 | 167 | 30 | 16 | 8.4 | 18 | 50 | M8 × 1.25 | 45.5 | 80 | 24 | 87 | QLCA-08 | 200 | 2.1 | |
QLSWC200VL | ||||||||||||||||
QLSWC300VR | 64 | 207 | 40 | 20 | 10.4 | 22 | 60 | M10 × 1.5 | 57 | 100 | 30 | 107 | QLCA-10 | 300 | 2.8 | |
QLSWC300VL |
Note 2) Allowable load that can be hung on the lever.
Part Number | Weight (g) |
---|---|
QLSWC100VR | 134 |
QLSWC100VL | |
QLSWC150VR | 272 |
QLSWC150VL | |
QLSWC200VR | 625 |
QLSWC200VL | |
QLSWC300VR | 1,340 |
QLSWC300VL |
QLSWC (black oxide coating)
Part Number | Weight (g) |
---|---|
QLSWC100VR-NP | 134 |
QLSWC100VL-NP | |
QLSWC150VR-NP | 272 |
QLSWC150VL-NP | |
QLSWC200VR-NP | 625 |
QLSWC200VL-NP | |
QLSWC300VR-NP | 1,340 |
QLSWC300VL-NP |
QLSWC-NP (electroless nickel plating)
1. Unclamped position
The workpiece is attached and removed when the clamp is in the unclamped position.
2. Hook rotation
Turning the lever causes the hook to swing.
3. Clamp
Turn the lever to clamp.
In the left-rotating version, the hook and lever turn in opposite directions.
Part Number |
---|
QLSWC100VL |
QLSWC100VR |
QLSWC100VR-NP |
QLSWC150VL |
QLSWC150VR |
QLSWC200VL |
QLSWC200VL-NP |
QLSWC200VR |
QLSWC200VR-NP |
QLSWC300VL |
QLSWC300VL-NP |
QLSWC300VR |
QLSWC300VR-NP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Tightening Force (Range Selectable) (N) | Surface Treatment | Swivel direction | Clamping Force (N) | Outer Diameter D (φ) | Thread Diameter M | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,369.12 ฿ 2,455.01 | CLAMPS | 1 Piece(s) | Same day | 10 | 100~1000 | Black Oxide Coating | Left | 800 | 18 | 4X0.7 | 331-9172 | ||
฿ 4,228.16 ฿ 2,336.06 | CLAMPS | 1 Piece(s) | Same day | 10 | 100~1000 | Black Oxide Coating | Right | 800 | 18 | 4X0.7 | 331-9181 | ||
฿ 5,087.68 | CLAMPS | 1 Piece(s) | 20 Day(s) | 10 | ~100 | Electroless Nickel Plating | Right | 800 | 18 | 4X0.7 | - | ||
฿ 5,093.62 | CLAMPS | 1 Piece(s) | 5 Day(s) | 10 | 1000~3000 | Black Oxide Coating | Left | 1500 | 23 | 5X0.8 | 331-9211 | ||
฿ 4,735.61 ฿ 2,684.14 | CLAMPS | 1 Piece(s) | Same day | 10 | 1000~3000 | Black Oxide Coating | Right | 1500 | 23 | 5X0.8 | 331-9229 | ||
฿ 6,500.16 | CLAMPS | 1 Piece(s) | 7 Day(s) | 10 | 1000~3000 | Black Oxide Coating | Left | 2100 | 30 | 8X1.25 | - | ||
฿ 7,875.86 | CLAMPS | 1 Piece(s) | 17 Day(s) | 10 | 1000~3000 | Electroless Nickel Plating | Left | 2100 | 30 | 8X1.25 | - | ||
฿ 6,496.16 | CLAMPS | 1 Piece(s) | 7 Day(s) | 10 | 1000~3000 | Black Oxide Coating | Right | 2100 | 30 | 8X1.25 | - | ||
฿ 7,875.86 | CLAMPS | 1 Piece(s) | 24 Day(s) | 10 | 1000~3000 | Electroless Nickel Plating | Right | 2100 | 30 | 8X1.25 | - | ||
฿ 8,419.03 | CLAMPS | 1 Piece(s) | 7 Day(s) | 10 | 1000~3000 | Black Oxide Coating | Left | 2800 | 40 | 10X1.5 | - | ||
฿ 9,794.73 | CLAMPS | 1 Piece(s) | 7 Day(s) | 10 | 1000~3000 | Electroless Nickel Plating | Left | 2800 | 40 | 10X1.5 | - | ||
฿ 8,446.80 | CLAMPS | 1 Piece(s) | 7 Day(s) | 10 | 1000~3000 | Black Oxide Coating | Right | 2800 | 40 | 10X1.5 | - | ||
฿ 9,794.73 | CLAMPS | 1 Piece(s) | 7 Day(s) | 10 | 1000~3000 | Electroless Nickel Plating | Right | 2800 | 40 | 10X1.5 | - |
Loading...
Material | S45C | Type | Main Body |
---|
How can we improve?
How can we improve?