1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Retract Clamp (Cam Lever Type) (QLRE)

Retract Clamp (Cam Lever Type) (QLRE)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,628.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Toolless clamp with back and forth moving clamper By the movement of the clamp with the cam lever, the clamp / unclamp operation is improved. This series CAD data is being revised. These revisions will be completed soon.

Part Number
QLRE100
QLRE150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTightening Force (Range Selectable)
(N)
Clamping Force
(N)
Trusco Code

฿ 6,628.00

CLAMPS 1 Piece(s) Same day 10100~1000700329-5842

฿ 8,235.52

CLAMPS 1 Piece(s) 7 Day(s) 101000~30001100329-5851

Loading...

  1. 1

Basic Information

Type Main Body