Snap Clamp (Down Mini Type) (QLSNDM)

Caution
Product Description
A push-down clamp that snaps into place when clamping.
[Features]
· A compact spring clamp with a clamping force of 10 N to 30 N, suitable for light-duty work.
· Lever is shaped to fit fingertip operation.
· Lever is fixed in the unclamped position.
· Uses the snap method (rotating arm single lock type).
[Applications]
· Ideal when wanting a stable clamping force from a clamp that snaps into place.
Snap Type Push-Down Clamp

Black oxide coating / SUS / electroless nickel plating

Clamp position
| Type | Body | Arm | Adjusting Bolt |
|---|---|---|---|
| QLSNDM08 | S45C Black oxide coating | SCM440 Hardening Black oxide coating | SUS304 |
| SCM435 Hardening Black oxide coating | |||
| QLSNDM12 | |||
| QLSNDM08-SUS QLSNDM12-SUS | SCS13 (equivalent to SUS304) | SCS13 (equivalent to SUS304) | SUS304 |
| QLSNDM08-NP QLSNDM12-NP | S45C Electroless nickel plating | SCM440 Electroless nickel plating | |
Specifications
Outline Drawing And Dimensions For Snap Clamp (Down Mini Type) (QLSNDM)

Dimensional Drawing For Snap Clamp (Down Mini Type) (QLSNDM)

Side view

Top view
| Type | Clamp Stroke | L2 | M | H1 | H | D | L1 | W | H3 | H2 | M1 | H4 | L | A | H5 |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| QLSNDM08-01 | 1 | 17 | M8 × 1.25 | 16 | 39.5 | 16 | 21 | 8 | 6 | 12 | M4 × 0.7-12L Incomplete Threaded Portion 1 | 15 | 28.5 | 11 | 5 |
| QLSNDM12-01 | 1.5 | 22 | M12 × 1.75 | 24 | 53.5 | 22 | 27 | 10 | 8 | 17 | M5 × 0.8-15L Incomplete Threaded Portion 1.5 | 18.5 | 38 | 13 | 7 |
| QLSNDM12-03 |
| Part Number | Lever Load (N) | Clamping Force (N) | Weight (g) |
|---|---|---|---|
| QLSNDM08-01 | 5 | 10 | 50 |
| QLSNDM12-01 | 120 | ||
| QLSNDM12-03 | 13 | 30 |
QLSNDM (black oxide coating)
| Part Number | Lever Load (N) | Clamping Force (N) | Weight (g) |
|---|---|---|---|
| QLSNDM08-01-SUS | 5 | 10 | 50 |
| QLSNDM12-01-SUS | 120 | ||
| QLSNDM12-03-SUS | 13 | 30 |
QLSNDM-SUS (SUS)
| Part Number | Lever Load (N) | Clamping Force (N) | Weight (g) |
|---|---|---|---|
| QLSNDM08-01-SUS | 5 | 10 | 50 |
| QLSNDM12-01-SUS | 120 | ||
| QLSNDM12-03-SUS | 13 | 30 |
QLSNDM-NP (electroless nickel plating)
About The Handling Of This Product
How To Adjust To Recommended Clamping Position

- 1. Place the adjusting bolt on the workpiece at the clamp end position.
- 2. Further push out the adjusting bolt toward the workpiece approximately half a clamp stroke, and then fasten it with the nut. This completes the adjustment.
Usage

To adjust the height, use BJ601 Joint Bar (Slim Type).

The clamping force and the lever load may vary by a maximum of ±20% with respect to the set value.
| Type | Unclamp |
|---|---|
| QLSNDM08-01 | F > 10 N |
| QLSNDM12-01 | |
| QLSNDM12-03 | F > 30 N |
If the reaction force acting on the clamp surface (F)
exceeds the clamping force, the clamp is released.