1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Swing Clamp (Clamp Lever Type) (QLSWC)

Swing Clamp (Clamp Lever Type) (QLSWC)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,299.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Applications]
· Because the clamping mechanism is a thread type, the clamping stroke is longer with improved clamping force compared to the cam type.
· A swing clamp that uses a clamp lever.

Part Number
QLSWC-0618KL
QLSWC-0618KR
QLSWC-0823KL
QLSWC-0823KR
QLSWC-1030KL
QLSWC-1030KR
QLSWC-1240KL
QLSWC-1240KR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTightening Force (Range Selectable)
(N)
Swivel direction Clamping Force
(N)
Length L
(mm)

฿ 4,299.55

CLAMPS 1 Piece(s) 7 Day(s) 101000~3000Left200018

฿ 4,420.00

CLAMPS 1 Piece(s) 25 Day(s) 101000~3000Right200018

฿ 4,873.85

CLAMPS 1 Piece(s) 5 Day(s) 103000~Left320023

฿ 4,848.66

CLAMPS 1 Piece(s) 5 Day(s) 103000~Right320023

฿ 6,063.93

CLAMPS 1 Piece(s) 7 Day(s) 103000~Left450030

฿ 6,063.93

CLAMPS 1 Piece(s) 7 Day(s) 103000~Right450030

฿ 7,497.18

CLAMPS 1 Piece(s) 5 Day(s) 103000~Left600040

฿ 7,497.18

CLAMPS 1 Piece(s) 7 Day(s) 103000~Right600040

Loading...

  1. 1

Basic Information

Type Main Body