(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Toolless clamp that uses a rotating hook to clamp objects by lever operation. Products with/without lever and without hook and lever are available. Both right and left rotating models are available.
Part Number |
---|
QLSW150L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Tightening Force (Range Selectable) (N) | Swivel direction | Clamping Force (N) | Outer Diameter D (φ) | Outer Diameter D1 (φ) | Specifications | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,316.31 ฿ 4,839.26 | CLAMPS | 1 Piece(s) | Same day | 10 | 3000~ | Left | 800 | 30 | 30 | With Lever | 292-6539 |
Loading...
Material | SCM440 | Type | Main Body | Surface Treatment | Black oxide finish |
---|
Please check the type/dimensions/specifications of the part QLSW150L in the Single-Action Swing Clamp (QLSW) series.
Part Number |
---|
QLSW150NL |
QLSW150NR |
QLSW150R |
QLSW200L |
QLSW200NL |
QLSW200R |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Tightening Force (Range Selectable) (N) | Swivel direction | Clamping Force (N) | Outer Diameter D (φ) | Outer Diameter D1 (φ) | Specifications | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,231.87 | 1 Piece(s) | 7 Day(s) | 10 | 100~1000 | Left | 800 | 30 | 30 | No Lever | - | ||
฿ 7,231.87 | 1 Piece(s) | 7 Day(s) | 10 | 100~1000 | Right | 800 | 30 | 30 | No Lever | - | ||
฿ 8,027.61 | 1 Piece(s) | Same day | 10 | 100~1000 | Right | 800 | 30 | 30 | With Lever | 292-6521 | ||
฿ 10,255.51 | 1 Piece(s) | 5 Day(s) | 10 | 1000~3000 | Left | 1200 | 40 | 38 | With Lever | 292-6555 | ||
฿ 9,369.41 | 1 Piece(s) | 8 Day(s) | 10 | 1000~3000 | Left | 1200 | 40 | 38 | No Lever | - | ||
฿ 10,867.47 | 1 Piece(s) | 5 Day(s) | 10 | 1000~3000 | Right | 1200 | 40 | 38 | With Lever | 292-6547 |
How can we improve?
How can we improve?