1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Spacer Washer (BJ623)

Spacer Washer (BJ623)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 579.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Polishing finish on upper and underside. [Materials]S45C with surface treatment options: Black oxide coating

 
Part Number
BJ623-08001
BJ623-08002SALE
BJ623-08003
BJ623-08004
BJ623-10001
BJ623-10002
BJ623-10003
BJ623-10004
BJ623-12001
BJ623-12002
BJ623-12003
BJ623-12004
BJ623-16001
BJ623-16002
BJ623-16003
BJ623-16004
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Diameter D
(mm)
I.D. d
(mm)
Thickness T
(mm)

฿ 618.08

PINS 1 Piece(s) 7 Day(s) 10258.45

฿ 579.37

฿ 352.72

PINS 1 Piece(s) Same day 10358.45

฿ 586.99

PINS 1 Piece(s) 5 Day(s) 10258.410

฿ 625.67

PINS 1 Piece(s) 7 Day(s) 10358.410

฿ 618.54

PINS 1 Piece(s) 7 Day(s) 103010.55

฿ 711.45

PINS 1 Piece(s) 7 Day(s) 104010.55

฿ 622.26

PINS 1 Piece(s) 7 Day(s) 103010.510

฿ 718.27

PINS 1 Piece(s) 7 Day(s) 104010.510

฿ 711.14

PINS 1 Piece(s) 5 Day(s) 1040135

฿ 760.52

PINS 1 Piece(s) 7 Day(s) 1050135

฿ 741.49

PINS 1 Piece(s) 7 Day(s) 10401310

฿ 772.14

PINS 1 Piece(s) 7 Day(s) 10501310

฿ 759.74

PINS 1 Piece(s) Same day 1050175

฿ 825.03

PINS 1 Piece(s) 7 Day(s) 1060175

฿ 770.59

PINS 1 Piece(s) 7 Day(s) 10501710

฿ 840.53

PINS 1 Piece(s) 7 Day(s) 10601710

Loading...

  1. 1

Basic Information

I.D. Shape Straight Shape Straight Material S45C
Surface Treatment Black Oxide Coating I.D. Tolerance Not specified Thickness T Tolerance -0.01~-0.03
O.D. Tolerance Not specified Sale Type Sold by Single Unit