(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Adjuster ideal for use in food processing equipment or medical equipment thanks to its excellent corrosion resistance.
[Features]
· Low levels of oxides make this product ideal for use in places where there are concerns over corrosion due to climate or from a hygiene perspective.
· Excellent design.
· Products with no rubber, insulated types and products with non-slip rubber are available.
· The bottom of the pads on the LM-BP model (insulated type) are made of polyacetal, which electrically insulates machinery mounting surfaces and machinery itself.
[Applications]
· Ideal for legs of medical equipment, food processing equipment or pharmaceutical equipment.
LM
(no rubber)
LM-BP
(insulated type)
LM-NS
(with non-slip rubber)
LM
(no rubber)
LM-BP (insulated type)
LM-NS (with non-slip rubber)
Part Number | D | M | L | L1 | L3 | W | W1 | A | Allowable Load (kN) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
LM25-8A-SUS | 25 | M8 × 1.25 | 59 | 40 | 19 | 12 | 13 | 4 | 7 | 57 |
LM25-8B-SUS | 82 | 63 | 67 | |||||||
LM32-10A-SUS | 32 | M10 × 1.5 | 73 | 50 | 23 | 15 | 16 | 4.5 | 11 | 113 |
LM32-10B-SUS | 103 | 80 | 129 | |||||||
LM40-12A-SUS | 40 | M12 × 1.75 | 89 | 63 | 26 | 17 | 18 | 5.5 | 16 | 185 |
LM40-12B-SUS | 126 | 100 | 211 | |||||||
LM50-12A-SUS | 50 | 91 | 63 | 28 | 258 | |||||
LM50-12B-SUS | 128 | 100 | 283 | |||||||
LM60-16A-SUS | 60 | M16 × 2 | 116 | 80 | 36 | 24 | 24 | 6 | 30 | 510 |
LM60-16B-SUS | 161 | 125 | 561 |
Part Number | D | M | L | L1 | L3 | W | W1 | A | Allowable Load (kN) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
LM25BP-8A-SUS | 25 | M8 × 1.25 | 60.5 | 40 | 20.5 | 12 | 13 | 4 | 7 | 67 |
LM25BP-8B-SUS | 83.5 | 63 | 71 | |||||||
LM32BP-10A-SUS | 32 | M10 × 1.5 | 74.5 | 50 | 24.5 | 15 | 16 | 4.5 | 11 | 109 |
LM32BP-10B-SUS | 104.5 | 80 | 124 | |||||||
LM40BP-12A-SUS | 40 | M12 × 1.75 | 90.5 | 63 | 27.5 | 17 | 18 | 5.5 | 16 | 190 |
LM40BP-12B-SUS | 127.5 | 100 | 216 | |||||||
LM50BP-12A-SUS | 50 | 92.5 | 63 | 29.5 | 268 | |||||
LM50BP-12B-SUS | 129.5 | 100 | 294 | |||||||
LM60BP-16A-SUS | 60 | M16 × 2 | 117.5 | 80 | 37.5 | 24 | 24 | 6 | 30 | 505 |
LM60BP-16B-SUS | 162.5 | 125 | 566 |
Part Number | D | M | L | L1 | L3 | W | W1 | A | Allowable Load (kN) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
LM25NS-8A-SUS | 25 | M8 × 1.25 | 60.5 | 40 | 20.5 | 12 | 13 | 4 | 1 | 68 |
LM25NS-8B-SUS | 83.5 | 63 | 72 | |||||||
LM32NS-10A-SUS | 32 | M10 × 1.5 | 74.5 | 50 | 24.5 | 15 | 16 | 4.5 | 2 | 109 |
LM32NS-10B-SUS | 104.5 | 80 | 124 | |||||||
LM40NS-12A-SUS | 40 | M12 × 1.75 | 90.5 | 63 | 27.5 | 17 | 18 | 5.5 | 4 | 183 |
LM40NS-12B-SUS | 127.5 | 100 | 211 | |||||||
LM50NS-12A-SUS | 50 | 92.5 | 63 | 29.5 | 6 | 268 | ||||
LM50NS-12B-SUS | 129.5 | 100 | 295 | |||||||
LM60NS-16A-SUS | 60 | M16 × 2 | 117.5 | 80 | 37.5 | 24 | 24 | 6 | 7 | 505 |
LM60NS-16B-SUS | 162.5 | 125 | 567 |
Type | Pad/Screw | Nut | Pad Cover |
---|---|---|---|
LM | SUS303 | SUS304 | - |
LM-BPI | Polyacetal | ||
LM-NS | Thermoplastic elastomer (TPE) |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Adjusting Bolt Shape Type | Bottom Rubber Material | Allowable Load (kN) | Thread Length L1 (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | Full height (mm) | Width D (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 967.92 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | - | 7 | 40 | 19 | 8 | 59 | 25 | ||
฿ 1,044.45 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | - | 7 | 63 | 19 | 8 | 82 | 25 | ||
฿ 1,044.45 ฿ 616.23 | ADJUSTER FOOTS | 1 Piece(s) | Same day | 10 | With Bottom Rubber | Polyacetal | 7 | 40 | 20.5 | 8 | 60.5 | 25 | ||
฿ 1,195.04 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | With Bottom Rubber | Polyacetal | 7 | 63 | 20.5 | 8 | 83.5 | 25 | ||
฿ 997.71 ฿ 587.05 | ADJUSTER FOOTS | 1 Piece(s) | Same day | 10 | With Bottom Rubber | [Elastomer] Thermoplastic Elastomer | 1 | 40 | 20.5 | 8 | 60.5 | 25 | ||
฿ 1,195.19 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | With Bottom Rubber | [Elastomer] Thermoplastic Elastomer | 1 | 63 | 20.5 | 8 | 83.5 | 25 | ||
฿ 1,201.55 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | - | 11 | 50 | 23 | 10 | 73 | 32 | ||
฿ 1,353.99 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | - | 11 | 80 | 23 | 10 | 103 | 32 | ||
฿ 1,275.91 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | With Bottom Rubber | Polyacetal | 11 | 50 | 24.5 | 10 | 74.5 | 32 | ||
฿ 1,428.20 | ADJUSTER FOOTS | 1 Piece(s) | 5 Day(s) | 10 | With Bottom Rubber | Polyacetal | 11 | 80 | 24.5 | 10 | 104.5 | 32 | ||
฿ 1,350.89 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | With Bottom Rubber | [Elastomer] Thermoplastic Elastomer | 2 | 50 | 24.5 | 10 | 74.5 | 32 | ||
฿ 1,465.69 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | With Bottom Rubber | [Elastomer] Thermoplastic Elastomer | 2 | 80 | 24.5 | 10 | 104.5 | 32 | ||
฿ 1,581.85 | ADJUSTER FOOTS | 1 Piece(s) | 5 Day(s) | 10 | Standard | - | 16 | 63 | 26 | 12 | 89 | 40 | ||
฿ 1,816.60 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | - | 16 | 100 | 26 | 12 | 126 | 40 | ||
฿ 1,625.89 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | With Bottom Rubber | Polyacetal | 16 | 63 | 27.5 | 12 | 90.5 | 40 | ||
฿ 1,929.85 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | With Bottom Rubber | Polyacetal | 16 | 100 | 27.5 | 12 | 127.5 | 40 | ||
฿ 1,699.78 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | With Bottom Rubber | [Elastomer] Thermoplastic Elastomer | 4 | 63 | 27.5 | 12 | 90.5 | 40 | ||
฿ 1,966.56 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | With Bottom Rubber | [Elastomer] Thermoplastic Elastomer | 4 | 100 | 27.5 | 12 | 127.5 | 40 | ||
฿ 1,936.36 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | - | 16 | 63 | 28 | 12 | 91 | 50 | ||
฿ 2,127.69 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | - | 16 | 100 | 28 | 12 | 128 | 50 | ||
฿ 2,012.89 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | With Bottom Rubber | Polyacetal | 16 | 63 | 29.5 | 12 | 92.5 | 50 | ||
฿ 2,316.85 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | With Bottom Rubber | Polyacetal | 16 | 100 | 29.5 | 12 | 129.5 | 50 | ||
฿ 2,012.89 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | With Bottom Rubber | [Elastomer] Thermoplastic Elastomer | 6 | 63 | 29.5 | 12 | 92.5 | 50 | ||
฿ 2,317.01 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | With Bottom Rubber | [Elastomer] Thermoplastic Elastomer | 6 | 100 | 29.5 | 12 | 129.5 | 50 | ||
฿ 2,800.22 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | - | 30 | 80 | 36 | 16 | 116 | 60 | ||
฿ 2,958.09 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | - | 30 | 125 | 36 | 16 | 161 | 60 | ||
฿ 2,949.41 | ADJUSTER FOOTS | 1 Piece(s) | 5 Day(s) | 10 | With Bottom Rubber | Polyacetal | 30 | 80 | 37.5 | 16 | 117.5 | 60 | ||
฿ 3,108.83 | ADJUSTER FOOTS | 1 Piece(s) | 5 Day(s) | 10 | With Bottom Rubber | Polyacetal | 30 | 125 | 37.5 | 16 | 162.5 | 60 | ||
฿ 2,949.41 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | With Bottom Rubber | [Elastomer] Thermoplastic Elastomer | 7 | 80 | 37.5 | 16 | 117.5 | 60 | ||
฿ 3,146.48 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | With Bottom Rubber | [Elastomer] Thermoplastic Elastomer | 7 | 125 | 37.5 | 16 | 162.5 | 60 |
Loading...
Type | Adjusting Bolt Shape | Swivel Angle θ(deg) | 30 | Height Adjusting Handle | No |
---|---|---|---|---|---|
Thread Material | Stainless Steel | Thread Surface Treatment | No | Body Material | Stainless Steel |
Main Body Surface Treatment | No | Properties | Corrosion Resistance | Swivel Mechanism | Presence |
How can we improve?
How can we improve?