(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A high-functionality resin adjuster.
[Features]
· Available in steel and stainless steel materials.
· Conductive specification also available.
· Operating temperature: -30 to +100°C.
· Features an excellent design and the allowable load is guaranteed even in a tilted state.
· Stainless steel products use SUS304 that is excellent for rust-prevention.
[Applications]
· Ideal for legs of medical equipment, food processing equipment and pharmaceutical equipment.
· Ideal as legs for various devices and equipment.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Adjusting Bolt Shape Type | Thread Material | Thread Surface Treatment | Bottom Rubber Material | Allowable Load (kN) | Thread Length L1 (mm) | Nominal of Thread M (mm) | Properties | Full height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 724.79 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | Steel | [Zinc Plating] Zinc Plating | - | 18 | 98 | 20 | Standard | 141 | ||
฿ 1,722.87 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | Stainless Steel | No | - | 18 | 98 | 20 | Corrosion Resistance | 141 | ||
฿ 778.15 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | Steel | [Zinc Plating] Zinc Plating | - | 18 | 138 | 20 | Standard | 181 | ||
฿ 1,997.71 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | Stainless Steel | No | - | 18 | 138 | 20 | Corrosion Resistance | 181 | ||
฿ 828.94 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | Steel | [Zinc Plating] Zinc Plating | - | 18 | 158 | 20 | Standard | 201 | ||
฿ 2,116.39 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | Stainless Steel | No | - | 18 | 158 | 20 | Corrosion Resistance | 201 | ||
฿ 841.81 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | Steel | [Zinc Plating] Zinc Plating | - | 18 | 198 | 20 | Standard | 241 | ||
฿ 2,242.03 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | Stainless Steel | No | - | 18 | 198 | 20 | Corrosion Resistance | 241 | ||
฿ 825.84 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | Steel | [Zinc Plating] Zinc Plating | - | 18 | 98 | 24 | Standard | 141 | ||
฿ 2,038.30 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | Stainless Steel | No | - | 18 | 98 | 24 | Corrosion Resistance | 141 | ||
฿ 976.46 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | Steel | [Zinc Plating] Zinc Plating | - | 18 | 158 | 24 | Standard | 201 | ||
฿ 2,365.36 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | Stainless Steel | No | - | 18 | 158 | 24 | Corrosion Resistance | 201 | ||
฿ 1,032.24 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | Steel | [Zinc Plating] Zinc Plating | - | 18 | 198 | 24 | Standard | 241 | ||
฿ 2,571.57 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | Stainless Steel | No | - | 18 | 198 | 24 | Corrosion Resistance | 241 | ||
฿ 289.53 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | Steel | [Zinc Plating] Zinc Plating | - | 14 | 43 | 8 | Standard | 76 | ||
฿ 684.03 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | Stainless Steel | No | - | 14 | 43 | 8 | Corrosion Resistance | 76 | ||
฿ 317.39 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | Steel | [Zinc Plating] Zinc Plating | - | 14 | 68 | 8 | Standard | 101 | ||
฿ 727.01 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | Stainless Steel | No | - | 14 | 68 | 8 | Corrosion Resistance | 101 | ||
฿ 294.56 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | Steel | [Zinc Plating] Zinc Plating | - | 14 | 43 | 10 | Standard | 76 | ||
฿ 688.37 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | Stainless Steel | No | - | 14 | 43 | 10 | Corrosion Resistance | 76 | ||
฿ 322.42 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | Steel | [Zinc Plating] Zinc Plating | - | 14 | 68 | 10 | Standard | 101 | ||
฿ 731.51 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | Stainless Steel | No | - | 14 | 68 | 10 | Corrosion Resistance | 101 | ||
฿ 349.00 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | Steel | [Zinc Plating] Zinc Plating | - | 14 | 98 | 10 | Standard | 131 | ||
฿ 902.39 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | Stainless Steel | No | - | 14 | 98 | 10 | Corrosion Resistance | 131 | ||
฿ 299.73 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | Steel | [Zinc Plating] Zinc Plating | - | 14 | 43 | 12 | Standard | 76 | ||
฿ 689.92 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | Stainless Steel | No | - | 14 | 43 | 12 | Corrosion Resistance | 76 | ||
฿ 328.37 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | Steel | [Zinc Plating] Zinc Plating | - | 14 | 68 | 12 | Standard | 101 | ||
฿ 733.83 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | Stainless Steel | No | - | 14 | 68 | 12 | Corrosion Resistance | 101 | ||
฿ 380.61 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | Steel | [Zinc Plating] Zinc Plating | - | 14 | 98 | 12 | Standard | 131 | ||
฿ 905.95 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | Stainless Steel | No | - | 14 | 98 | 12 | Corrosion Resistance | 131 | ||
฿ 384.17 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | Steel | [Zinc Plating] Zinc Plating | - | 14 | 68 | 16 | Standard | 101 | ||
฿ 947.01 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | Stainless Steel | No | - | 14 | 68 | 16 | Corrosion Resistance | 101 | ||
฿ 494.09 | ADJUSTER FOOTS | 1 Piece(s) | 5 Day(s) | 10 | Standard | Steel | [Zinc Plating] Zinc Plating | - | 14 | 108 | 16 | Standard | 141 | ||
฿ 1,067.85 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | Stainless Steel | No | - | 14 | 108 | 16 | Corrosion Resistance | 141 | ||
฿ 543.00 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | Steel | [Zinc Plating] Zinc Plating | - | 14 | 148 | 16 | Standard | 181 | ||
฿ 1,226.03 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | Stainless Steel | No | - | 14 | 148 | 16 | Corrosion Resistance | 181 | ||
฿ 547.03 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | Steel | [Zinc Plating] Zinc Plating | - | 14 | 168 | 16 | Standard | 201 | ||
฿ 1,305.20 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | Stainless Steel | No | - | 14 | 168 | 16 | Corrosion Resistance | 201 | ||
฿ 813.60 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | With Bottom Rubber | Steel | [Zinc Plating] Zinc Plating | Nitrile Rubber | 18 | 98 | 20 | Standard | 141 | ||
฿ 1,800.80 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | With Bottom Rubber | Stainless Steel | No | Nitrile Rubber | 18 | 98 | 20 | Corrosion Resistance | 141 | ||
฿ 830.36 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | With Bottom Rubber | Steel | [Zinc Plating] Zinc Plating | Nitrile Rubber | 18 | 138 | 20 | Standard | 181 | ||
฿ 2,113.13 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | With Bottom Rubber | Stainless Steel | No | Nitrile Rubber | 18 | 138 | 20 | Corrosion Resistance | 181 | ||
฿ 955.85 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | With Bottom Rubber | Steel | [Zinc Plating] Zinc Plating | Nitrile Rubber | 18 | 158 | 20 | Standard | 201 | ||
฿ 2,194.31 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | With Bottom Rubber | Stainless Steel | No | Nitrile Rubber | 18 | 158 | 20 | Corrosion Resistance | 201 | ||
฿ 1,006.21 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | With Bottom Rubber | Steel | [Zinc Plating] Zinc Plating | Nitrile Rubber | 18 | 198 | 20 | Standard | 241 | ||
฿ 2,394.94 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | With Bottom Rubber | Stainless Steel | No | Nitrile Rubber | 18 | 198 | 20 | Corrosion Resistance | 241 | ||
฿ 952.75 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | With Bottom Rubber | Steel | [Zinc Plating] Zinc Plating | Nitrile Rubber | 18 | 98 | 24 | Standard | 141 | ||
฿ 2,153.72 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | With Bottom Rubber | Stainless Steel | No | Nitrile Rubber | 18 | 98 | 24 | Corrosion Resistance | 141 | ||
฿ 1,091.88 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | With Bottom Rubber | Steel | [Zinc Plating] Zinc Plating | Nitrile Rubber | 18 | 158 | 24 | Standard | 201 | ||
฿ 2,443.28 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | With Bottom Rubber | Stainless Steel | No | Nitrile Rubber | 18 | 158 | 24 | Corrosion Resistance | 201 | ||
฿ 1,147.66 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | With Bottom Rubber | Steel | [Zinc Plating] Zinc Plating | Nitrile Rubber | 18 | 198 | 24 | Standard | 241 | ||
฿ 2,686.98 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | With Bottom Rubber | Stainless Steel | No | Nitrile Rubber | 18 | 198 | 24 | Corrosion Resistance | 241 | ||
฿ 496.52 ฿ 219.61 | ADJUSTER FOOTS | 1 Piece(s) | Same day | 10 | With Bottom Rubber | Steel | [Zinc Plating] Zinc Plating | Nitrile Rubber | 14 | 43 | 8 | Standard | 76 | ||
฿ 772.84 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | With Bottom Rubber | Stainless Steel | No | Nitrile Rubber | 14 | 43 | 8 | Corrosion Resistance | 76 | ||
฿ 393.23 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | With Bottom Rubber | Steel | [Zinc Plating] Zinc Plating | Nitrile Rubber | 14 | 68 | 8 | Standard | 101 | ||
฿ 823.69 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | With Bottom Rubber | Stainless Steel | No | Nitrile Rubber | 14 | 68 | 8 | Corrosion Resistance | 101 | ||
฿ 373.57 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | With Bottom Rubber | Steel | [Zinc Plating] Zinc Plating | Nitrile Rubber | 14 | 43 | 10 | Standard | 76 | ||
฿ 774.24 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | With Bottom Rubber | Stainless Steel | No | Nitrile Rubber | 14 | 43 | 10 | Corrosion Resistance | 76 | ||
฿ 424.69 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | With Bottom Rubber | Steel | [Zinc Plating] Zinc Plating | Nitrile Rubber | 14 | 68 | 10 | Standard | 101 | ||
฿ 825.24 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | With Bottom Rubber | Stainless Steel | No | Nitrile Rubber | 14 | 68 | 10 | Corrosion Resistance | 101 | ||
฿ 488.78 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | With Bottom Rubber | Steel | [Zinc Plating] Zinc Plating | Nitrile Rubber | 14 | 98 | 10 | Standard | 131 | ||
฿ 1,014.86 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | With Bottom Rubber | Stainless Steel | No | Nitrile Rubber | 14 | 98 | 10 | Corrosion Resistance | 131 | ||
฿ 402.01 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | With Bottom Rubber | Steel | [Zinc Plating] Zinc Plating | Nitrile Rubber | 14 | 43 | 12 | Standard | 76 | ||
฿ 775.79 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | With Bottom Rubber | Stainless Steel | No | Nitrile Rubber | 14 | 43 | 12 | Corrosion Resistance | 76 | ||
฿ 437.90 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | With Bottom Rubber | Steel | [Zinc Plating] Zinc Plating | Nitrile Rubber | 14 | 68 | 12 | Standard | 101 | ||
฿ 827.56 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | With Bottom Rubber | Stainless Steel | No | Nitrile Rubber | 14 | 68 | 12 | Corrosion Resistance | 101 | ||
฿ 520.37 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | With Bottom Rubber | Steel | [Zinc Plating] Zinc Plating | Nitrile Rubber | 14 | 98 | 12 | Standard | 131 | ||
฿ 952.88 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | With Bottom Rubber | Stainless Steel | No | Nitrile Rubber | 14 | 98 | 12 | Corrosion Resistance | 131 | ||
฿ 523.94 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | With Bottom Rubber | Steel | [Zinc Plating] Zinc Plating | Nitrile Rubber | 14 | 68 | 16 | Standard | 101 | ||
฿ 1,134.47 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | With Bottom Rubber | Stainless Steel | No | Nitrile Rubber | 14 | 68 | 16 | Corrosion Resistance | 101 | ||
฿ 617.86 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | With Bottom Rubber | Steel | [Zinc Plating] Zinc Plating | Nitrile Rubber | 14 | 108 | 16 | Standard | 141 | ||
฿ 1,217.82 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | With Bottom Rubber | Stainless Steel | No | Nitrile Rubber | 14 | 108 | 16 | Corrosion Resistance | 141 | ||
฿ 667.04 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | With Bottom Rubber | Steel | [Zinc Plating] Zinc Plating | Nitrile Rubber | 14 | 148 | 16 | Standard | 181 | ||
฿ 1,301.01 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | With Bottom Rubber | Stainless Steel | No | Nitrile Rubber | 14 | 148 | 16 | Corrosion Resistance | 181 | ||
฿ 671.07 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | With Bottom Rubber | Steel | [Zinc Plating] Zinc Plating | Nitrile Rubber | 14 | 168 | 16 | Standard | 201 | ||
฿ 1,380.18 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | With Bottom Rubber | Stainless Steel | No | Nitrile Rubber | 14 | 168 | 16 | Corrosion Resistance | 201 | ||
฿ 1,083.81 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | Steel | [Zinc Plating] Zinc Plating | - | 18 | 98 | 20 | Electrical Conductivity | 141 | ||
฿ 1,944.89 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | Stainless Steel | No | - | 18 | 98 | 20 | Corrosion Resistance / Electrical Conductivity | 141 | ||
฿ 1,136.14 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | Steel | [Zinc Plating] Zinc Plating | - | 18 | 138 | 20 | Electrical Conductivity | 181 | ||
฿ 2,221.74 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | Stainless Steel | No | - | 18 | 138 | 20 | Corrosion Resistance / Electrical Conductivity | 181 | ||
฿ 1,180.90 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | Steel | [Zinc Plating] Zinc Plating | - | 18 | 158 | 20 | Electrical Conductivity | 201 | ||
฿ 2,339.96 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | Stainless Steel | No | - | 18 | 158 | 20 | Corrosion Resistance / Electrical Conductivity | 201 | ||
฿ 1,233.98 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | Steel | [Zinc Plating] Zinc Plating | - | 18 | 198 | 20 | Electrical Conductivity | 241 | ||
฿ 2,544.49 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | Stainless Steel | No | - | 18 | 198 | 20 | Corrosion Resistance / Electrical Conductivity | 241 | ||
฿ 1,177.12 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | Steel | [Zinc Plating] Zinc Plating | - | 18 | 98 | 24 | Electrical Conductivity | 141 | ||
฿ 2,262.91 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | Stainless Steel | No | - | 18 | 98 | 24 | Corrosion Resistance / Electrical Conductivity | 141 | ||
฿ 1,247.03 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | Steel | [Zinc Plating] Zinc Plating | - | 18 | 158 | 24 | Electrical Conductivity | 201 | ||
฿ 2,590.31 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | Stainless Steel | No | - | 18 | 158 | 24 | Corrosion Resistance / Electrical Conductivity | 201 | ||
฿ 1,344.11 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | Steel | [Zinc Plating] Zinc Plating | - | 18 | 198 | 24 | Electrical Conductivity | 241 | ||
฿ 2,763.76 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Standard | Stainless Steel | No | - | 18 | 198 | 24 | Corrosion Resistance / Electrical Conductivity | 241 |
Loading...
Type | Adjusting Bolt Shape | Swivel Angle θ(deg) | 30 | Height Adjusting Handle | No |
---|---|---|---|---|---|
Body Material | Polyamide | Main Body Surface Treatment | No | Width W(mm) | 60 |
Main Body Height E(mm) | 24 | Swivel Mechanism | Presence |
How can we improve?
How can we improve?