1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Engineering Plastic Leveling Pad (LVA125, LVAR125) (Part Number)

ADJUSTER FOOTS

Engineering Plastic Leveling Pad (LVA125, LVAR125)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,112.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Features an excellent design and the allowable load is guaranteed even in a tilted state. Stainless steel products use SUS304 that is excellent for rust prevention. Ideal for medical equipment and food devices. Note: The CAD data for this series is being revised. This data will be made available as soon as modifications have been completed.

Part Number
LVER125L24C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAdjusting Bolt Shape Type Swivel Angle θ
(deg)
Thread Material Thread Surface Treatment Bottom Rubber Material Allowable Load
(kN)
Thread Length L1
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Properties Full height
(mm)

฿ 2,522.46

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10With Bottom Rubber30Steel[Zinc Plating] Zinc PlatingNitrile Rubber281984624Electrical Conductivity265

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Height Adjusting Handle No Body Material Polyamide
Main Body Surface Treatment No Width W(mm) 125 Swivel Mechanism Presence

Please check the type/dimensions/specifications of the part LVER125L24C in the Engineering Plastic Leveling Pad (LVA125, LVAR125) series.

Products with similar specification

Part Number
LVA125B30A
LVA125B30B
LVA125L20A
LVA125L20A-SUS
LVA125L20B
LVER125L24C-SUS
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSAdjusting Bolt Shape Type Swivel Angle θ
(deg)
Thread Material Thread Surface Treatment Bottom Rubber Material Allowable Load
(kN)
Thread Length L1
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Properties Full height
(mm)

฿ 2,491.94

1 Piece(s) 7 Day(s) 10Standard16Steel[Zinc Plating] Zinc Plating-401364530Standard200

฿ 2,618.37

1 Piece(s) 7 Day(s) 10Standard16Steel[Zinc Plating] Zinc Plating-401864530Standard250

฿ 1,112.64

1 Piece(s) 7 Day(s) 10Standard30Steel[Zinc Plating] Zinc Plating-28984620Standard165

฿ 2,050.86

1 Piece(s) 7 Day(s) 10Standard30Stainless SteelNo-28984620Corrosion Resistance165

฿ 1,199.86

1 Piece(s) 7 Day(s) 10Standard30Steel[Zinc Plating] Zinc Plating-281384620Standard205

฿ 4,174.26

1 Piece(s) 7 Day(s) 10With Bottom Rubber30Stainless SteelNoNitrile Rubber281984624Electrical Conductivity / Corrosion Resistance265