1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Engineering Plastic Leveling Pad (LVA125, LVAR125) (Part Number)

ADJUSTER FOOTS

Engineering Plastic Leveling Pad (LVA125, LVAR125)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,112.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Features an excellent design and the allowable load is guaranteed even in a tilted state. Stainless steel products use SUS304 that is excellent for rust prevention. Ideal for medical equipment and food devices. Note: The CAD data for this series is being revised. This data will be made available as soon as modifications have been completed.

Part Number
LVA125B30B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAdjusting Bolt Shape Type Swivel Angle θ
(deg)
Thread Material Thread Surface Treatment Bottom Rubber Material Allowable Load
(kN)
Thread Length L1
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Properties Full height
(mm)

฿ 2,618.37

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Standard16Steel[Zinc Plating] Zinc Plating-401864530Standard250

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Height Adjusting Handle No Body Material Polyamide
Main Body Surface Treatment No Width W(mm) 125 Swivel Mechanism Presence

Please check the type/dimensions/specifications of the part LVA125B30B in the Engineering Plastic Leveling Pad (LVA125, LVAR125) series.

Products with similar specification

Part Number
LVA125B24B
LVA125B30A
LVA125L20A
LVA125L20A-SUS
LVA125L20B
LVA125L20B-SUS
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSAdjusting Bolt Shape Type Swivel Angle θ
(deg)
Thread Material Thread Surface Treatment Bottom Rubber Material Allowable Load
(kN)
Thread Length L1
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Properties Full height
(mm)

฿ 1,801.60

1 Piece(s) 7 Day(s) 10Standard16Steel[Zinc Plating] Zinc Plating-401864524Standard250

฿ 2,491.94

1 Piece(s) 7 Day(s) 10Standard16Steel[Zinc Plating] Zinc Plating-401364530Standard200

฿ 1,112.64

1 Piece(s) 7 Day(s) 10Standard30Steel[Zinc Plating] Zinc Plating-28984620Standard165

฿ 2,050.86

1 Piece(s) 7 Day(s) 10Standard30Stainless SteelNo-28984620Corrosion Resistance165

฿ 1,199.86

1 Piece(s) 7 Day(s) 10Standard30Steel[Zinc Plating] Zinc Plating-281384620Standard205

฿ 2,363.19

1 Piece(s) 7 Day(s) 10Standard30Stainless SteelNo-281384620Corrosion Resistance205